We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Live Chat

Need Help?

Privacy Policy

MPLAB® Integrated Programming Environment (IPE)

What is a programming environment? It is a simplified application that provides an interface for microcontroller (MCU) production programmers that allows a technician to easily load, program and verify software and avoid the complexities of full-featured Integrated Development Environments (IDEs).

MPLAB® Integrated Programming Environment (IPE) provides this type of solution. It is a simple interface that provides quick access to key production programming features. MPLAB IPE has a technician-level user interface for use on the manufacturing floor and provides production programming capabilities for all Microchip programmers and products supported by MPLAB X Integrated Development Environment (IDE).

MPLAB IPE operates in two modes: 

  • In Advanced Mode, an engineer can set the power levels, memory regions to program, environment, Serialized Quick-Turn Programming (SQTP) settings, permissions in production mode, access to the MPLAB PICkit™ 5 Programmer-to-Go feature and programming speed for the MPLAB PICkit 5 and MPLAB ICD 5 programmers/debuggers. 
  • In Production Mode, technicians can program devices set by the engineer, view memory and power settings, read device ID, import hex files, environments and SQTP files, etc., as allowed by permission settings.

MPLAB IPE also supports MPLAB IPECMD, a script-based interface without a Graphical User Interface (GUI), that can be used to automate the production programming process. For details, refer to the IPECMD readme in the MPLAB X IDE documentation folder.

MPLAB IPE Features

  • Support for two modes: Advanced and Production
  • Import and export of HEX files
  • Import of environments
  • Import an SQTP number file for unique device serialization
  • Docking/undocking of windows
  • Capability of adding functionality via plug-ins
  • Support for MPLAB IPECMD for production programming scripts

MPLAB IPE User's Guide


Title
MPLAB IPE User's Guide Download

Need Some Help?


We are here to support you. Contact our Client Success Team to get assistance with your design.











Microchip University

MPLAB® Integrated Programming Environment (IPE)