Frequency Range | | | 389.5-510 / 779-1020 / 2400-2483.5MHz |
Sensitivity (dBm) | | | -123dBm |
Power Output | | | 62mA @14dBm |
Tx Current Consumption | | | |
Rx Current Consumption | | | |
Interface | | | SPI |
Pin Count | | | 48 |
IO Pins | | | 999999 |
RFRadio Data Rate | | | |
Operating Temperature Min | | | -40 |
Operating Temperature Max | | | +85 |
Antenna | | | |
Maximum Throughput | | | |
Operating Voltage Min | | | 1.8 |
Operating Voltage Max | | | 3.6 |
SPI | | | 1 |
I2C | | | 999999 |
UART | | | 999999 |
Receive Current Consumption | | | 28 |
Transmit Current Consumption | | | 999999 |
Link Budget | | | 139 |
Cloud Partner | | | No |