We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Simplify Power Delivery (PD) in Growing USB Type-C™ Charging Market with Two USB-PD Solutions from Microchip

Expanding portfolio adds certified USB 3.1 PD SmartHub™ IC with HostFlexing and PDBalancing plus standalone USB Type-C PD controller for simpler applications


CHANDLER, Ariz., August 29, 2019 — USB Type-C has become increasingly popular, and with the introduction of Power Delivery (PD), it is now possible to charge more types of devices – and charge faster – than ever before. To remove the traditional complexity and high costs associated with implementing USB Type-C, Microchip Technology Inc. (Nasdaq: MCHP) today announced two new solutions that simplify USB Type-C PD for a range of applications.

As one of the industry’s first USB-IF-certified USB 3.1 SmartHub devices with integrated support for Power Delivery (TID1212), the USB705x family enables fast device charging and introduces unique PD implementations called HostFlexing and PDBalancing. The UPD301A is a standalone USB Type-C PD controller that significantly simplifies the implementation of basic USB Type-C PD charging functionality, making it ideal for applications from rear seat charging in vehicles to portable equipment to public charging stations.

The USB705x family includes two unique features that simplify USB Type-C PD implementations – HostFlexing and PDBalancing. HostFlexing simplifies the user’s docking station experience by allowing all USB Type-C ports to function as the “notebook” port, eliminating the need for cryptic labels that try and explain overall functionality of each USB Type-C port. PDBalancing provides a methodology for manufacturers to manage overall system power through centralized control, ultimately saving money for consumers by being able to charge a number of PD enabled devices with less overall power.

To meet consumer demand for faster mobile device charging and data streaming, the USB705x family combines native support for USB Type-C PD with the 5 Gbps SuperSpeed data rates of USB 3.1. Ideal for docks, PC monitors and automotive infotainment, the family – consisting of the USB7050, USB7051, USB7052 and USB7056 – provides a range of USB configurations to meet varying PD and USB Type-C design needs. For example, the USB7050 supports three PD-enabled upstream and downstream USB Type-C ports, while the USB7056 provides only one upstream port alongside five traditional Type-A downstream ports. The new hubs also support driver assistance applications that are available on all mobile handsets, allowing the graphical user interface of a phone to be displayed on a vehicle’s screen while simultaneously charging the mobile device.

With smartphones increasingly requiring more than standard BC 1.2 power, designers of electronic systems need to be able to easily implement basic high-powered charging in systems. The UPD301A provides a simple, standalone solution for implementing USB Type-C PD charging in a variety of applications. The device supports both single- and dual-port operation and uses a pin-configurable implementation that focuses on ease of use. The UPD301 complements Microchip’s expansive family of USB hubs and enables solutions from charge-only to full data, video and power management.

“With the acceleration of USB Type-C PD in phones, PCs and portable devices, it’s critical that designers of new computing systems and automotive infotainment systems are easily able to add USB Type-C PD functionality to designs,” said Charles Forni, vice president of Microchip’s USB and Networking business unit. “From hub-based data management to standalone power delivery, Microchip continues to invest in evolving and growing our USB Type-C portfolio to support the varying needs of our broad customer base.”   

Development Tools

The USB705x and UPD301 come with a complete solution including the MPLAB® Connect Configurator hub configuration tool, evaluation boards with schematics and Gerber files to reduce development time.

Pricing and Availability

The UPD301A is available today starting at $1.50 in 10,000-unit quantities. The USB705x family is available today with options and pricing for 10,000-unit quantities as follows:

 

Device PD upstream PD Type-C downstream Standard Type-C downstream* Type-A downstream Pricing
USB7050** Yes 2 ports None 2 ports $5.09
USB7051 Yes 1 port 1 port 2 ports $4.95
USB7052 Yes None 2 ports 2 ports $4.82
USB7056 Yes None 1 port 5 ports $5.35

*Standard Type-C means 15W power only (does not include PD).

**Automotive qualified (AEC-Q100)

For additional information, contact a Microchip sales representative, authorized worldwide distributor or visit Microchip’s website. To purchase products mentioned here, visit our purchasing portal or contact a Microchip authorized distributor.

Note: The Microchip name and logo, the Microchip logo, and MPLAB are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries. All other trademarks mentioned herein are the property of their respective companies.

About Microchip

Microchip Technology Inc. is a leading provider of smart, connected and secure embedded control solutions. Its easy-to-use development tools and comprehensive product portfolio enable customers to create optimal designs which reduce risk while lowering total system cost and time to market. The company’s solutions serve more than 125,000 customers across the industrial, automotive, consumer, aerospace and defense, communications and computing markets. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at www.microchip.com.

Editorial Contact:
Cathy Gedvilas
(480) 792-4386

Chelsey Kruger
(480) 792-5047
 
Brian Thorsen
(480) 792-7182
Reader Inquiries:
1-888-624-7435