We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Microchip Simplifies the Design of Low-Power LCD Applications

PIC16F19197 Microcontroller Family Combines Battery-Friendly LCD Drive


CHANDLER, Ariz., May 31, 2017 — A new family of low-power microcontrollers (MCUs) for driving Liquid Crystal Displays (LCD) featuring Core Independent Peripherals (CIPs) and intelligent analog is now available from Microchip Technology Inc. (NASDAQ: MCHP). The nine-member PIC16F19197 family includes a battery-friendly LCD drive charge pump, 12-bit Analog-to-Digital Converter with computation (ADC2), a low-power comparator and active clock tuning of its high-frequency oscillator. They are the first 8-bit MCUs optimized for popular low-power and battery-powered touch-enabled LCD applications.

The PIC16F19197 family consists of 28- to 64-pin devices with up to 56 KB Flash and 4 KB RAM. The charge pump ensures that LCD screens maintain consistent contrast even as battery voltage drops. The ADC2 automates signal acquisition and processing tasks, making robust touch buttons and sliders easy to implement. Additionally, the Active Clock Tuning feature provides customers with an extremely stable oscillator across the entire voltage and temperature operating range. The PIC16F19197 family is able to accomplish this entirely in hardware rather than relying upon software.

The family also features a Real Time Clock and Calendar (RTCC) with battery backup and high-current I/O pins to directly drive the LCD backlighting. Additionally IDLE/DOZE low-power modes and Peripheral Module Disable (PMD) extend battery life.  All of these features are offered along with the ability to drive up to 360 LCD segments, making the PIC16F19197 family an ideal choice for battery-powered LCD applications.

“This PIC16F19197 family makes the design of low-power LCD applications easy,” said Steve Drehobl, vice president of Microchip’s 8-bit MCU division. “All of these new features can be set up in MPLAB® Code Configurator (MCC), significantly reducing development time and shortening time to market.”

For more information about the PIC16F19197 family of products.

Development Support

The family is supported by the MPLAB Code Configurator (MCC), which is a free plug-in for MPLAB X and MPLAB Xpress Integrated Development Environments, that provides a graphical interface for the configuration of peripherals and functions specific to your application. The Microchip LCD XLP Explorer Development Board (part #DM240314) is available today and supports evaluation of the PIC16F19197 family of MCUs.

Pricing and Availability

The first members of the family are available for volume production and sampling. The products are offered in a variety of package options.  Volume pricing begins at $1.03 each in 10,000 unit quantities.

For additional information, contact any Microchip sales representative or authorized worldwide distributor, or visit Microchip’s website. To purchase products mentioned in this press release, go to Microchip’s easy-to-use online sales channel microchipDIRECT or contact one of Microchip’s authorized distribution partners.

Note:

About Microchip Technology
Microchip Technology Inc. (NASDAQ: MCHP) is a leading provider of microcontroller, mixed-signal, analog and Flash-IP solutions, providing low-risk product development, lower total system cost and faster time to market for thousands of diverse customer applications worldwide. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at http://www.microchip.com

Editorial Contact:
Cathy Gedvilas
(480) 792-4386

Chelsey Kruger
(480) 792-5047
 
Brian Thorsen
(480) 792-7182
Reader Inquiries:

1-888-624-7435
http://www.microchip.com