We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Microchip Expands Adaptec SmartRAID Product Portfolio with New Entry-level Adapter

New SmartRAID 3100E RAID adapters provide over 60% performance acceleration and 40% power savings compared to existing entry-level adapter card solutions


CHANDLER, Ariz., June 15, 2020 — To support cloud, enterprise and workstation customers that require the robustness and performance of hardware RAID at an entry-level cost point, Microchip Technology Inc. (Nasdaq: MCHP) announces the Adaptec® SmartRAID 3100E RAID adapters which are designed to provide reliable hardware RAID protection for customer data in cost-sensitive end applications. The SmartRAID 3100E provides over 60 percent performance acceleration over Microchip’s prior-generation Adaptec Series 8E products at 40 percent power savings.  The Adaptec SmartRAID 3100E series joins Microchip’s existing production-released family of PCIe® Gen 3 SAS-3/SATA SmartRAID 3100 adapters. The new SmartRAID 3100E adapters are ideal for systems desiring application acceleration from caching support and entry-level enterprise RAID data protection without the cost of cache protection or advanced RAID levels of full-featured RAID adapters.

“The SmartRAID 3100E entry-level adapters offer a migration path for those seeking to transition from software RAID solutions or a legacy entry-level hardware RAID solution to Microchip’s proven Smart Storage stack,” said Andrew Dieckmann, associate vice president of Microchip’s Data Center Solutions business unit. “These adapters offer a built-in DRAM cache of 1 or 2 GB providing significant performance acceleration and lower power over previous generations and are ideal for 4K random read/write workloads.”

Entry-level SmartRAID 3100E RAID adapters are well suited for applications such as computing and graphical applications, edge compute and storage nodes, and industrial and manufacturing servers. Enterprises and cloud service providers now have the option to update the popular Adaptec Series 6E and Series 8E RAID adapters to the Smart Storage platform for these applications and benefit from the unified drivers, firmware and management tools across the Smart Storage family.

Deployment Tools

The SmartRAID 3100E adapters share the common Smart Storage deployment tools such as the Adaptec maxView Storage Manager and the new open-source, software-defined storage plug-ins. Public firmware, software and documentation are available at www.adaptec.com/support. A dedicated Adaptec knowledgebase is also available at ask.adaptec.com.

Availability

Adaptec SmartRAID 3100E series board-level adapters are available in volume production quantities now. Two new devices, the 3102E-8i and 3101E-4i, supporting hardware RAID levels 0, 1 and 10, provide data reliability and performance acceleration for up to eight and four direct attach devices, respectively. For additional information, visit www.microchip.com/smartstorage or contact a Microchip sales representative or authorized worldwide distributor. To purchase products mentioned here visit our purchasing portal or contact a Microchip authorized distributor.

Note: The Microchip name and logo, the Microchip logo, and Adaptec are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries. All other trademarks mentioned herein are the property of their respective companies.

About Microchip

Microchip Technology Inc. is a leading provider of smart, connected and secure embedded control solutions. Its easy-to-use development tools and comprehensive product portfolio enable customers to create optimal designs which reduce risk while lowering total system cost and time to market. The company’s solutions serve more than 120,000 customers across the industrial, automotive, consumer, aerospace and defense, communications and computing markets. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at www.microchip.com.

Editorial Contact:
Cathy Gedvilas
(480) 792-4386

Chelsey Kruger
(480) 792-5047
 
Brian Thorsen
(480) 792-7182
Reader Inquiries:
1-888-624-7435