Need Help?

Privacy Policy

Simplifying your Design Cycle from Concept to Production


Reference Design
71

A complete system, subsystem or function which is purpose-built and ready to integrate into your project.

  • Proven Design
  • Design Files
  • Firmware
  • Software
  • Code
Demonstration Application
57

A system developed using a collection of development boards to demonstrate or an application or proof of concept.

  • Block Diagrams
  • User Guides
  • Build Instructions
  • Software (if available)
Third Party Designs
5

Reference designs developed and supported by third-party partners.

  • Proven Designs
  • Design Files
  • Support
133 reference designs available.

    
    
    
Title
Type
Markets
Functions
Street Light Smart LED Driver Reference Design
Easily create cost-effective LED drivers tailored to specific requirements
Reference Design
10-Port Gigabit Ethernet Switch Reference DesignReference Design
High-Voltage Auxiliary E-Fuse Reference Design
This high-voltage electronic fuse (E-Fuse) technology can be used in EV, HEV and other non-automotive DC solid-state circuit breaker applications.
Reference Design
Portable Power Tool Reference Design
Portable power tool reference design using BLDC motors
Reference Design
High-Voltage Modular Battery Management System Demonstration Application
Support for monitoring of multiple stacks of battery modules (each module can handle up to 8 Li-Ion cells in series)
Demonstration Application
SAM9X60D1G System-on-Module (SOM) Reference Design
Complete ARM9 based MPU SOM w/ 4GB NAND, PMIC and Ethernet
Reference Design
Wireless SOM Reference Design
The SAMA5D27 Wireless SOM1 (WLSOM1) is a small single-sided System-On-Module (SOM) based on the high-performance 32-bit Arm® Cortex®-A5 processor-based MPU + 2Gbit LPDDR2 System in Package running up to 500 MHz, the WILC3000 WiFi and Blutooth module and MCP16502 Power Management IC optimized for the module.
Reference Design
Solar MPPT Battery Charger Reference Design
100W and 400W Solar MPPT Battery Charger Reference Design
Reference Design
10kW Compact BLDC Motor Reference Design
Compact 10kW peak motor controller solution for BLDC/PMSM motors
Reference Design
USB Programmable Sepic 30v Reference Design
USB programmable power supply reference design was developed to provide a versatile and easy-to-use solution for engineers.
Reference Design
Easily create cost-effective LED drivers tailored to specific requirements
Type
Reference Design
Type
Reference Design
Markets
This high-voltage electronic fuse (E-Fuse) technology can be used in EV, HEV and other non-automotive DC solid-state circuit breaker applications.
Type
Reference Design
Portable power tool reference design using BLDC motors
Type
Reference Design
Support for monitoring of multiple stacks of battery modules (each module can handle up to 8 Li-Ion cells in series)
Type
Demonstration Application
Complete ARM9 based MPU SOM w/ 4GB NAND, PMIC and Ethernet
Type
Reference Design
The SAMA5D27 Wireless SOM1 (WLSOM1) is a small single-sided System-On-Module (SOM) based on the high-performance 32-bit Arm® Cortex®-A5 processor-based MPU + 2Gbit LPDDR2 System in Package running up to 500 MHz, the WILC3000 WiFi and Blutooth module and MCP16502 Power Management IC optimized for the module.
Type
Reference Design
100W and 400W Solar MPPT Battery Charger Reference Design
Type
Reference Design
Compact 10kW peak motor controller solution for BLDC/PMSM motors
Type
Reference Design
Functions
USB programmable power supply reference design was developed to provide a versatile and easy-to-use solution for engineers.
Type
Reference Design

License Agreements