We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
 

SD™ Card USB Data Logger Demonstration Application


Design Benefits:

  • Quick start from concept to prototype
  • Modular design that is easily expandable and reusable for multiple applications
  • Ready-to-use FAT32 File System and USB device stack for SD™ card









View Microchip's Privacy Policy
 

Key Features


Data loggers are electronic sensors that record data over time. They are often small, battery-powered, portable, and Internet of Things (IoT) enabled with wireless communication, to facilitate event alarms, automatic reporting of data, and remote control.

Demo Description

This application demonstrates an example of using the MPLAB® Harmony v3 File System to access and modify the contents of an SD card using the SDSPI driver, the SPI PLIB, and MPLAB Harmony USB Device Stack to simultaneously enumerate an SD card as a USB Mass Storage Device (MSD).

In this reference solution, light intensity values are logged from the light sensor (I/O Xplained Pro) into an SD card over an SPI interface. The SD card continues to log the sensor data and simultaneously enumerate as a USB MSD. The logged data can be read from the SD card (enumerated as a USB MSD) onto a PC (as a USB host) via a USB interface.


 

Solution Diagram


Image not available




 

Products and Tools