MPLAB® Machine Learning Development Suite

MPLAB Machine Learning Development Suite Model Builder is a plug-in for MPLAB X IDE that builds optimized Artificial Intelligence (AI) IoT sensor recognition code for Microchip MCUs and MPUs. The plug-in fully automates each step of the AI and Machine Learning (ML) workflows using a growing library of advanced ML and AI algorithms that learn from raw data in the development phase.

MPLAB ML Model Builder

Benefits of MPLAB Machine Learning Development Suite


  • Create compact supervised and anomaly-detection algorithms that can run on tiny edges for MCUs, dsPIC® DSCs and MPUs
  • Automate each step of the ML flow process, including data preparation, feature extraction, training, validation and conversion of the optimized model to relevant firmware
  • Easily label and filter data
  • Create ML pipelines that are ready for production
  • Generate AutoML-powered code to create a prototype in just days or weeks
  • Fine-tune every aspect of your algorithm with AI/ML features that cater to advanced ML developers
  • Take advantage of production-grade firmware for 8-, 16-, 32-bit and DSC XC compilers 
gr-23-083776-mplab-ml-model-builder-image-mrt356681

Get Started With MPLAB Machine Learning Development Suite 


Discover how to create your first ML algorithm in just a few clicks.

Licensing Information for MPLAB Machine Learning Development Suite


Need Some Help?


We are here to support you. Contact our Client Success Team to get assistance with your design.











shutterstock-278203013