8-bit PIC® MCU Emulation Extension Paks


Time is money, and engineers who are outfitted with powerful and easy-to-use advanced debugging and development solutions are better able to meet their company’s ever-decreasing product design schedules and budgets. Our 8-bit Emulation Extension Paks offer a variety of advanced emulation/debugging capabilities to assist you with your tough code-debugging jobs. Their key features include real-time instruction trace, background debug and up to 32 hardware address/data breakpoints. We continue our history of providing highly integrated 8-bit PIC® MCUs with easy-to-use development tools that provide powerful emulation and debugging capabilities at a cost-effective price.

pic16-l-1939-emulation-extension-pak-front-transparent

Features


  • Hardware instruction trace*
  • 32 runtime data watch points*
  • 32 powerful hardware breakpoints/trigger events: address/data, ranges, data-masking/comparison, in/out of ISR
  • Runtime register reads/writes and breakpoints
  • Four event combiners: each combines eight combinational or sequential events into a single event trigger
  • Stack snapshot
  • Trigger in/out

*Requires MPLAB® REAL ICE™ In-Circuit Emulator tool

  • Event breakpoints
  • Breakpoints and other events can trigger without halting execution
  • Stopwatch cycle counter
  • Previous PC query
  • Breakpoints, trace, stack snapshots, triggers, and event combiners use a common set of events for complex triggering
  • Trace adapter/cable* and short gold SIP pins included
  • Emulates PIC16(L)F1933/4/6/7/8/9 devices

Documentation