Live Chat

Need Help?

Privacy Policy

Data Visualizer

The Data Visualizer is a program to process and visualize data. The Data Visualizer is capable of receiving data from various sources such as the Embedded Debugger Data Gateway Interface (DGI) and COM ports. Track your applications run-time using a terminal graph or oscilloscope, or analyze the power consumption of your application through correlation of code execution and power consumption, when used together with a supported probe or board. Having full control of your code's run-time behavior has never been easier.

front_page_illustration_min

Now Available: MPLAB® Data Visualizer


We now offer MPLAB® Data Visualizer, which is available as a plug-in for MPLAB X Integrated Development Environment (IDE) or as a stand-alone debugging tool.

Atmel Data Visualizer Features


Data Visualizer Extension


Data Visualizer is an Atmel Studio extension used for processing and visualizing data. Data Visualizer can receive data from various sources such as the Embedded Debugger Data Gateway Interface found on Xplained Pro boards, and COM ports. Data Visualizer has a graph plotter and an oscilloscope, a terminal and a configurable dashboard with buttons, sliders, and various indicators. It can decode protocols and log data to file.

Flexible Connectivity


  • DGI enables bi-directional communication over SPI, I2C and USART, in addition to GPIO monitoring, power measurement and code profiling.
  • Serial Port communicates with any serial port on the system.

Flexible Visualization


  • Terminal display and send simple text or numeric values
  • Graph can be used to plot data source values vs. time
  • Cursors (time axis) to measure application timing, e.g. PWM freq.
  • Horizontal cursor (data values) to control an application's set point or threshold
  • Band highlights time periods above customizable thresholds
  • String markers can be used to add descriptive text to graphed events
  • Oscilloscope
  • Edge or threshold triggers on rising or falling edges
  • Run-stop control for single shot or continuous triggering
  • Cursors (time axis) to measure application timing, e.g., PWM frequency
  • Power Debugging
  • Correlation of code execution and power consumption
  • Displays current and voltage measured using Power Debugger (embedded debugger on low-power kits)
  • Custom Dashboard
  • Build a custom user interface to visualize and control your application using: graph, segment display, binary signals, labels, buttons, linear gauge
  • Value within defined range, and pie chart, e.g. for packets lost vs. transmitted in wireless application
  • Utilities
  • Sample rate counter to validate MCU frequencies, e.g., rate of transmitted ADC samples
  • File Logger module logs all incoming data to a file of selectable format

Documentation


Title
DGILib Download
Data Visualizer User's Guide Download
Data Gateway Interface User's Guide Download
DGIlib dll Download

Need Some Help?


We are here to support you. Contact our Client Success Team to get assistance with your design.











Microchip University