MPLAB Code Configurator (MCC) is a free graphical programming environment that generates seamless, easy-to-understand C code that can be used in your 32-bit application development. Configuration for MPLAB Harmony projects was previously done with MPLAB Harmony Configurator (MHC). However, key features like the content manager and project graph have now been integrated into MCC to provide a unified code configuration tool that spans all Microchip MCU platforms.
Audio Library: This repository contains a variety of audio drivers, encoders, decoders, and firmware projects that demonstrate the capabilities of the MPLAB Harmony v3 audio offerings. Each example application project describes its hardware setup, block diagram, requirements, hardware compatibility and operation.
Bluetooth Library: This repository contains the MPLAB Harmony v3 Bluetooth Package (bt). It supports a fast-to-market Bluetooth development environment for 32-bit SAM and PIC microcontrollers.
Cryptography Library: The Cryptographic library includes functions to perform encryption, decryption, hashing, authentication and compression within an embedded application. Random Number Generation (RNG) functions are also provided.
Graphics Library: The graphics repository contains the files for MPLAB Harmony Graphics Suite quick-start applications, drivers, tools, libraries and templates.
Graphics Apps Library: The graphics apps repository contains the graphics application package (GFX Apps). This is a more extensive set of highly integrated, stand-alone applications that demonstrate some of the capabilities of graphics in MPLAB Harmony v3 for 32-bit PIC and SAM microcontrollers..
Motor Control Library: This module contains motor control demonstrations implemented on 32-bit microcontrollers.
Touch Library: Use this software library for developing touch applications on 32-bit microcontrollers with a Peripheral Touch Controller. The library supports both self-capacitance and mutual-capacitance acquisition methods.
Networking (TCP/IP) Library: This repository provides a fast-to-market TCP/IP stack for 32-bit PIC and SAM microcontrollers. It contains multiple applications that demonstrate communication over TCP/IP using well-known protocols like TCP, UDP, HTTP, SMTP, etc.
USB Library: The USB module provides USB controller drivers for 32-bit PIC and SAM devices, as well as Host and Device middleware with support for common device classes..
Bootloader Library: Bootloaders can be used to upgrade firmware on a target device without the need for an external programmer or debugger. Supported bootloaders include UART, I2C, SPI, CAN, Serial Memory, File System, USB, Ethernet and OTA.
Title
|
|
---|---|
AN5816 - Migration Guide from SAM E70/S70/V70/V71 to PIC32CZ CA70/MC70 Microcontroller Units (MCUs) | Download |
AN5501 - IP Protection and Sandboxing Using the PIC32CM LSx MCUs | Download |
AN5880-Software Attack Protection on PIC32CM LS00 MCUs | Download |
MPLAB Harmony Brochure | Download |
The Differences Between MPLAB Harmony v3 Synchronous and Asynchronous Drivers and When to Use Them | Download |
Creating a 'Hello World' Application on Arm Microcontrollers Using MPLAB Harmony v3 with MPLAB Code Configurator (MCC) | Download |
AN3475 - File Transfer Protocol Using MPLAB Harmony v3 TCP/IP Stack | Download |
AN3466 - Using XDMAC with QSPI on Arm Cortex-M7 MCUs Using MPLAB Harmony v3 | Download |
AN3342 - SleepWalking with Event System Using the SAM E54 | Download |
AN3443 - Execute-In-Place (XIP) with QSPI on Cortex-M7 MCUs Using MPLAB Harmony v3 | Download |
How to Setup MPLAB Harmony v3 Software Development Framework | Download |
MPLAB Harmony v3 Synchronous Drivers and Their Usage in FreeRTOS-Based Applications | Download |
Tightly Coupled Memory on Microchip Cortex-M7-based MCUs | Download |
ADC Sequencing Using DMA and EVENT System on PIC32C and SAM MCUs Using MPLAB Harmony v3 and MCC | Download |
Adding DMA Support for Peripherals on PIC32CZ CA and SAM E70/S70/V7x MCUs using MPLAB® Harmony v3 and MCC | Download |
Intelligent Street Lighting Device with D4i and LTE Communication on PIC32CX SG61 MCU | Download |
We are here to support you. Contact our Client Success Team to get assistance with your design.
This playlist contains eight videos that offer step-by-step guidance for developing applications on our 32-bit microcontrollers (MCUs) using MPLAB Harmony v3 and MPLAB Code Configurator (MCC).
The playlist covers topics such as peripheral configuration, middleware integration, robust security, ultra-low power, enhanced touch and multiple connectivity options such as CAN, USB and Ethernet to create efficient, scalable and feature-rich embedded solutions.