Automation is designed to make life easier, which is why so many companies are creating product portfolios that do just that. In recent times many of these companies have started to adopt wireless standards, such as Wi-Fi®, Zigbee®, LoRa® and even proprietary wireless technologies such as our MiWi™ protocol as the basis for their products. Since then the market has grown exponentially.
Building automation allows systems to monitor building environments to make intelligent decisions regarding how resources are used. HVAC systems can be shut down automatically during certain hours of the day or lights can be dimmed in vacant offices, all with an eye to efficiency and decreased energy consumption. Smartphones can be used to control systems from anywhere in the world to adjust temperature settings, and security alerts can be sent from sensors to smartphones to report unauthorized activity.
Our wireless solutions offer superior advantages over the competitive solutions. They feature extremely low-power modes, using less than 1uA in sleep mode, yet deliver super-fast response times to enable wakeup, association and a full data transfer in less than 15 mS.
PIC32MZ W1/WFI32 comes with a power packed 12 bit ADC that can reduce design complexities in your connected designs. This video showcases the performance characteristics of this ADC in comparison with similar devices in the market.
PIC32MZ W1/WFI32 comes with a power packed 12 bit ADC that can reduce design complexities in your connected designs. This video showcases the performance characteristics of this ADC in comparison with similar devices in the market.
Garage Door Demo with voice commands, based on WFI32 Out of the Box Curiosity demo developed with MPLAB X IDE and MPLAB Harmony v3.
Along with the widely adaption of IoT technology in industrial areas, like logistics, heath care, utility, and high-end manufacturing, IoT designers are paying more attention at improving the reliability, security, and functionality of the IoT system design, because reliable and robust IoT data is critical to improve the efficiency of operations, quality of services, and business income.
Microchip’s highly integrated WFI32 Wi-Fi MCU module is safe, powerful, and reliable IoT platform, which can be used to design various industrial IoT systems with high-performance MCU capabilities and robust and safe IoT connection.
Unbox the new WFI32E01 Curiosity evaluation board to see how to connect to the cloud securely. Then interact with features on the board with Amazon Alexa.
This video introduces Microchip’s first Trust&GO Wi-Fi® 32-bit MCU, which has market leading MCU functionalities and is pre-provisioned for cloud platforms.