We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

300W Wireless Power Reference Design

The 300W Wireless Power Reference Design utilizes inductive wireless power technology and fixed-function WP300TX transmitter and WP300RX receiver controllers. This solution utilizes a proprietary protocol that implements reliable power transfer with high efficiency and effective Foreign Object Detection (FOD) at 300W of power. The system operates over an input voltage range of 11V–36V and operates at more than 90% efficiency at a Z distance of 5–10 mm between the transmitter and the receiver. This reference design achieved CE certification and is ideal for applications such as robotic mowers, industrial equipment, underwater lighting, drones and more.

WP300TX01 Transmitter


INTERACTIVE BLOCK DIAGRAM

WP300RX01 Receiver


INTERACTIVE BLOCK DIAGRAM

300W Wireless Power Products


Title

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Vestibulum vehicula velit sit amet turpis rutrum vehicula. Donec eu varius velit, nec ultricies arcu. Fusce vitae pulvinar lorem. Etiam sodales et ipsum volutpat suscipit. Aliquam non mauris ut lectus volutpat feugiat id eget massa. Aliquam vel eleifend metus. Nam ultricies, risus sed tempor suscipit, dolor ligula sodales erat, et porta magna sem fermentum felis. Orci varius natoque penatibus et magnis dis parturient montes, nascetur ridiculus mus. Donec commodo magna at scelerisque sollicitudin. Morbi elit tortor, blandit vel imperdiet in, ullamcorper eu tortor. Etiam dapibus eleifend elementum. Vestibulum finibus efficitur mauris, vitae convallis ex molestie non. Etiam luctus at mauris accumsan finibus.