We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

USB Type-C® and USB Power Delivery (USB PD) Technology


USB Type-C® and USB Power Delivery (USB PD) technology have become mainstream in mobile and laptop applications. Higher voltages and power levels are now required to address the needs for faster charging and more power-hungry devices using USB PD chargers.

USB PD 2.0 and USB PD 3.0 support 9V, 15V and 20V with the ability to transfer up to 100W over a USB C cable and connector. USB PD 3.0 also extends the communication protocol to support features like battery condition, enhanced security and fast role swapping. The USB Programmable Power Supply (PPS) is a supplemental specification added to USB PD 3.0 that describes how power supply and the load communicate with each other for incremental power delivery levels. The PPS is particularly useful for charging batteries.

USB PD Power Levels


USB PD Digital Power Designs Made Easy


MPLAB® PowerSmart™ Development Suite

Accelerate the development of your USB Power Delivery  (PD) digital power designs with the MPLAB PowerSmart Development Suite, a user-friendly design ecosystem that eliminates the need to manually write DSP-specific code for dsPIC33 DSCs.

Read Our Blog Articles