We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Understanding AC-DC Power Supplies


AC-DC switch mode power supplies are designed to provide DC power from AC line voltages. The reference designs below include information on Power Factor Correction (PFC), high-voltage-compatible bias generation and primary/secondary isolation. Our dsPIC® Digital Signal Controllers (DSCs) are designed to support power flow control of advanced topologies and the implementation of adaptive nonlinear algorithms for front-end power factor control converters and isolated DC-DC converters. You can use the same dsPIC DSC or an additional microcontroller (MCU) to perform the power management, monitoring, protection and internal and external communication functions in your AC-DC conversion design. These reference designs also include a microcontroller for control, monitoring, communications and intelligent automated functions.

AC-DC Conversion with Complete Digital Control


AC-DC Reference Designs


Would you like to learn more about the advantages of switching to digital power supplies? Click on the link below to download our Features, Value and Benefits of Digital Control for Power Supplies white paper.

AC-DC Converter Designs Made Easy


MPLAB® PowerSmart™ Development Suite


Accelerate the development of your AC-DC converter designs with the MPLAB PowerSmart Development Suite, a user-friendly design ecosystem that eliminates the need to manually write DSP-specific code for dsPIC33 DSCs.

Recommended Products


Legend:
IC = Input Capture, OC = Output Compare, MCCP = Multiple Capture/Compare/PWM, SCCP = Single Capture/Compare/PWM, SMPS PWM = Power Supply Pulse Width Modulation

Operational Amplifiers


  • MCP6H01 – 1.2 MHz, 3.5V to 16V op amp
  • MCP6H02 – 1.2 MHz, 3.5V to 16V op amp
  • MCP6001 – 1 MHz, 1.8V to 6V low-power op amp

Temperature Sensors


  • MCP9700A – Low-power linear active thermistor IC, analog output
  • TC622 – Low-cost, single-trip-point temperature sensor

MOSFET Driver


  • MCP14E4  – 4.0A dual high-speed power MOSFET driver with enable function for each output

LDO Regulator


  • MCP1825S – 500 mA, low-voltage, low quiescent current LDO regulator

Tools and Resources