Our AVR MCUs provide a safe, easy-to-implement motor control solution with advanced hardware accelerators that reduce software complexity and memory usage. Designed specifically for motor control, AVR EB MCUs feature instantaneous fault detection, output waveform overriding and functional safety capabilities for reliable motor control operation. You can easily implement or reconfigure your MCU using MPLAB® AVR MCU Motor Control Library and rapidly prototype with the multi-phase power board prototyping set to cut development time and accelerate your time to market.
The multi-phase power board (EV35Z86A) is a driver board for three-phase BLDC motors with or without Hall sensors. The board supports up to four individual phases, which makes it well suited for stepper motors as well. Combine it with the AVR16EB Curiosity Nano Evaluation Kit and EV88N31 Adapter Board for comprehensive prototyping capabilities, and quickly and easily configure your prototype with MPLAB AVR MCU Motor Control Library. See our comprehensive code example to get started now.
Create a smart stepper motor with the AVR EB MCU. Microstep a bipolar stepper motor and easily integrate fault detection, position monitoring, analog sensor inputs and custom communication protocols with the MPLAB AVR MCU Motor Control Library
The AVR MCU Motor Control Library makes it fast and easy to implement BLDC motor control. Seamlessly configure hardware with preprogrammed APIs to speed up your development process and get you to market faster.
You can also easily change key settings like phase deviation or Hall sensor inversion at any time by simply connecting to the MPLAB AVR MCU Motor Control Library and adjusting your settings through our user-friendly interface.
Use our 8-bit AVR MCUs to quickly and easily implement motor control in a variety of applications, including:
Title
|
|
---|---|
Application Guide for Controlling the Stepper Motor Using AVR EB | Download |
TB3341 - Getting Started with TimerCounter Type F (TCF) | Download |
TB3339 - Getting Started with the Timer/Counter Type E (TCE) and Waveform Extension (WEX) Peripherals | Download |
Method for Detecting Motor BEMF in Sinusoidal Drive Using the Dead Time Interval | Download |
TB3347 - Timed Small Signal Measurement Using the ADC Hardware Enhancements on the AVR EB | Download |
Frequency-Shift Keying Modulation and Demodulation Using the Timer/Counter Peripherals on the AVR® EB | Download |
3-Axis Stepper Motor Control Using an 8-Bit PIC Microcontroller | |
AN3381 - Brushless DC Fan Speed Control Using Temperature Input and Tachometer Feedback | |
AN3453 - Sensored 3-Phase BLDC Motor Control Using Sinusoidal Drive |
Title
|
|
---|---|
AVR® MCU Motor Control Library | Download |