Need Help?

Privacy Policy

Live Chat

We offer a variety of development boards that provide an easy and economical way to evaluate your motor control applications. These tools work seamlessly with our emulators, debuggers and application software to simplify and speed up your development.

Brushed DC and Stepper Motors


Evaluation Board Description
MTS2916A Dual Full-Bridge Stepper Motor Driver Evaluation Board
(ADM00308)
Demonstrates the control of a bipolar stepper motor or two Brushed DC motors, can be powered by a 7V to 12V DC input
dsPICDEM™ MCSM Development Board
(DM330022-1)
Demonstrates unipolar or bipolar stepper motor control in open-loop or closed-loop (current control) mode
Stepper Motor for MCSM
(AC300024)
Leadshine model 42HS03 stepper motor that can be used with the dsPICDEM MCSM Development Board (DM330022)
SmartFusion® 2 Dual-Axis Motor Control Starter Kit
 (SF2-MC-STARTER-KIT)
Dual-axis motor control solution for evaluating stepper motor control with 2048 microsteps

Brushless DC Motors or Permanent Magnet Synchronous Motors


Low-Voltage Kits


Evaluation Board Description
MCP8024 TQFP BLDC Motor Driver Evaluation Board
(ADM00557)
Demonstrates the MCP8024 three-phase Brushless DC (BLDC) motor gate driver in a BLDC motor drive application
MCP8025 TQFP and dsPlC33EP BLDC Motor Driver Evaluation Kit
(ADM00600)
Demonstrates the MCP8025 three-phase BLDC motor gate driver with power module in a BLDC motor drive application
dsPIC33CK Low-Voltage Motor Control (LVMC) Development Board
(DM330031)
A cost-effective development platform for BLDC, Permanent Magnet Synchronous Motor (PMSM) and Internal Permanent Magnet (IPM) motor control applications
dsPICDEM™ MCLV-2 Development Board (Low Voltage)
(DM330021-2)
For sensored or sensorless BLDC motor and PMSM control applications
EPC9146KITA – 400 W Motor Drive Evaluation Kit
(EPC9146KITA)
Demonstrates using a three-phase EPC2152 GANFET-based motor drive for a BLDC/PMSM application
24V Brushless DC Motor for MCLV-2 and LVMC Development Boards
(AC300020)
Hurst NT Dynamo motor comes with Hall-Effect sensors for six-step commutation
24V Brushless DC Motor with Encoder for MCLV-2 and LVMC Development Boards
(AC300022)
Hurst NT Dynamo motor comes with Hall-effect sensors for six-step commutation and has a 250-line incremental encoder for position control applications
SmartFusion® 2 Dual-Axis Motor Control Starter Kit
(SF2-MC-STARTER-KIT)
Dual-axis motor control solution for evaluating Field Oriented Control (FOC) using sensorless control or with Hall sensors, encoders and resolvers
dsPIC33CK Motor Control Starter Kit (MCSK)
(EV12F76A)
Provides a complete solution to rapidly prototype a low-voltage three-phase BLDC motor-based application.

High-Voltage Kits


Evaluation Board Description
Leadshine 400W 220 VAC Servo Motor
(AC300025)
PMSM servo motor with 2500 line incremental encoder for dsPICDEM MCHV-3 High-Voltage Motor Control Development Board

Motor Control PIMs and DIMs for the MCSM, MCLV-2 and MCLV-48V-300W Boards


Evaluation Board Description
dsPIC33CH128MP508 Motor Control Plug-In Module (PIM)
(MA330039)
For dsPIC33CH128MPxxx family of devices with two DSC cores and 128 KB of Flash memory
dsPIC33CH512MP508 Motor Control PIM
(MA330045)
For dsPIC33CH512MPxxx family of devices with two DSC cores and 512 KB of Flash memory
dsPIC33CK256MP508 External Op Amp Motor Control PIM
(MA330041-1)
For dsPIC33CKxxxMP50x and dsPIC33CKxxxMP20x families of devices
dsPIC33CK256MP508 Internal Op Amp Motor Control PIM
(MA330041-2)
For dsPIC33CKxxxMP50x and dsPIC33CKxxxMP20x families of devices and internal op amp evaluation
dsPIC33CK64MP105 External Op Amp Motor Control PIM
(MA330050-1)
For dsPIC33CKxxxMP10x family of devices
dsPIC33CK64MP105 Internal Op Amp Motor Control PIM
(MA330050-2)
For dsPIC33CKxxxMP10x family of devices and internal op amp evaluation
dsPIC33CK64MC105 External Op Amp Motor Control PIM
(MA330051-1)
For dsPIC33CKxxxMC10x family of devices
dsPIC33CK64MC105 Internal Op Amp Motor Control PIM
(MA330051-2)
For dsPIC33CKxxxMC10x family of devices and internal op amp evaluation
PIC32MK1024 Motor Control PIM
(MA320024)
For PIC32MK family devices with 120 MHz performance and up to 1 MB of Flash memory
ATSAME54 Motor Control PIM

(MA320207)

For 32-bit ARM® Cortex®-M4 processor
ATSAMC21 Motor Control PIM
(MA320206)
For SAM C21 32-bit Arm® Cortex®-M0+ based microcontroller
ATSAME70 Motor Control PIM
(MA320203)
For SAM E70 32-bit Arm Cortex-M7 based microcontroller
dsPIC33EP256MC506 Ext Op Amp PIM
(MA330031-2)
For dsPIC33EPxxxMC50x, dsPIC33EPxxxMC20x, and PIC24EPxxxMC20x devices
dsPIC33CK256MC506 External Op Amp Motor Control PIM
(EV00X645A)
For dsPIC33CK256MC50x, dsPIC33CK128MC50x, dsPIC33CK256MC10x and dsPIC33CK128MC10x and MCSM Development Board
dsPIC33CK256MC506 Internal Op Amp Motor Control PIM
(EV19G29A)
For dsPIC33CK256MC50x, dsPIC33CK128MC50x, dsPIC33CK256MC10x and dsPIC33CK128MC10x devices
dsPIC33CK512MP608 External Op Amp Motor Control PIM
(EV64G19A)
For dsPIC33CKxxxMP60x, and dsPIC33CKxxxMP30x devices
dsPIC33CH512MP508 Motor Control DIM
(EV76L31A)
For dsPIC33CHxxxMP50x and dsPIC33CHxxxMP20x DSC devices
dsPIC33CK1024MP710 Motor Control DIM
(EV04L63A)
For dsPIC33CKxxxMP7xx and dsPIC33CKxxxMP4xx DSC devices
dsPIC33CK64MC105 Motor Control DIM
(EV03J37A)
For dsPIC33CKxxMC10x DSC devices
dsPIC33CK64MC105 Motor Control DIM
(EV62P66A)
For dsPIC33CKxxMC10x DSC devices

PIC32 MK MCM Motor Control DIM

(EV49S83A)

For PIC32MK MCM Series MCU Family

PIC32 MK MCA Motor Control DIM

(EV10R52A)

For PIC32MK MCA Series MCU Family

SAM C21 Motor Control DIM

(EV74G56A)

For SAM C2x 32-Bit MCU Family

SAM E54 Motor Control DIM

(EV24X01A)

For SAM D5x and E5x 32-Bit MCU Family

SAM E70 Motor Control DIM

(EV87E90A)

For SAM S/E/V 32-Bit MCU Family

PIC32CM MC Motor Control DIM

(EV61E63A)

For PIC32CM MC 32-Bit MCU Family

AC Induction Motors


Evaluation Board Description
AC Induction Motor for MCHV-3
(AC300023)
Three-phase, 220 VAC, 25 Watt four-pole induction motor for the dsPICDEM MCHV-3 Development Board (DM330023-3)
SmartFusion® 2 Dual-Axis Motor Control Starter Kit
(SF2-MC-STARTER-KIT)
Dual-axis motor control solution for evaluating FOC using sensorless control or with Hall sensors, encoders and resolvers, stepper motor control with 2048 microsteps and open-loop V/f induction motor control

Emulators and Debuggers


These debuggers and programmers, with features ranging from basic debugging to advance emulation capabilities, are USB powered, work across all MCU and DSC platforms, and are fully integrated with MPLAB® X Integrated Development Environment (IDE).

Programmer/Debugger Description
MPLAB ICD 5 In-Circuit Debugger
(DV164055)
Fastest and cost-effective debugging and programming tool for PIC® and SAM MCUs and dsPIC® DSCs
MPLAB PICkit™ 5 In-Circuit Debugger
(PG164150)
Allows fast, low-cost and easy debugging and programming of PIC, AVR® and SAM MCUs and dsPIC DSCs

Products


Documentation


Title
Sensorless Field Oriented Control (FOC) of an AC Induction Motor (ACIM) Download
Sensorless Field Oriented Control (FOC) of an AC Induction Motor (ACIM) Using Field Weakening Download
Sensorless Field Oriented Control (FOC) for a Permanent Magnet Synchronous Motor (PMSM) Using a PLL Estimator and Field Weakening (FW) Download
Sensorless 3-Phase Brushless Motor Control with the PIC16FXXX Download
Sensorless Field Oriented Control (FOC) for a Permanent Magnet Synchronous Motor (PMSM) Using a PLL Estimator and Equation-based Flux Weakening (FW) Application Note Download
Sensorless Position Control of Brushed DC Motor Using Ripple Counting Technique Download
Integrated Power Factor Correction (PFC) and Sensorless Field Oriented Control (FOC) System for Microchip 32-bit Microcontrollers Application Note Download
AC Induction Motor Fundamentals Download
VF Control of 3-Phase Induction Motor Using Space Vector Modulation Download
Controlling 3-Phase AC Induction Motors Using the PIC18F4431 Download
Brushed DC Motor Fundamentals Download
Sensored (Encoder-Based) Field Oriented Control of a Three Phase Permanent Magnet Synchronous Motor (PMSM) Download
An Introduction to AC Induction Motor Control Using the dsPIC30F / dsPIC33F DSC Download
Bidirectional VF Control of Single and 3-Phase Induction Motors Using the PIC16F72 Download
VF Control of 3-Phase Induction Motors Using PIC16F7X7 Microcontrollers Download
Stepper Motor Microstepping with PIC18C452 Download
Speed Control of 3-Phase Induction Motor Using PIC18 Microcontrollers Download
PIC18CXXX/PIC16CXXX DC Servomotor Download
Brushless DC Motor Control Made Easy Download
Title
CE002 Configuring 10-Bit dsPIC DSC A/D Converters for 1 Msps Conversion Rate Download
CE019 - Proportional Integral Derivative (PID) controllers & closed-loop control Download
CE155 - Real-Time Data Monitoring (RTDM) Example Download
PFC Sensorless FOC PLL Estimator MCHV Download
Sensorless FOC PLL Estimator MCLV Download
Title
dsPIC33 Motor Control Library for FOC Download
Title
dsPICDEM MCLV-2 (DM330021-2) Development Board User's Guide Download
dsPICDEM MCSM Development Board Users Guide Download
Motor Control Starter Kit with mTouch User Guide Download
dsPICDEM MCHV-2 Development Board User's Guide Download
Title
WP100 - How to Turn an AC Induction Motor Into a DC Motor (A Matter of Perspective) Download

Title

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Vestibulum vehicula velit sit amet turpis rutrum vehicula. Donec eu varius velit, nec ultricies arcu. Fusce vitae pulvinar lorem. Etiam sodales et ipsum volutpat suscipit. Aliquam non mauris ut lectus volutpat feugiat id eget massa. Aliquam vel eleifend metus. Nam ultricies, risus sed tempor suscipit, dolor ligula sodales erat, et porta magna sem fermentum felis. Orci varius natoque penatibus et magnis dis parturient montes, nascetur ridiculus mus. Donec commodo magna at scelerisque sollicitudin. Morbi elit tortor, blandit vel imperdiet in, ullamcorper eu tortor. Etiam dapibus eleifend elementum. Vestibulum finibus efficitur mauris, vitae convallis ex molestie non. Etiam luctus at mauris accumsan finibus.