Need Help?

Privacy Policy

Live Chat

ISO 26262 Automotive Functional Safety

The International Organization for Standardization (ISO) is a worldwide federation responsible for preparing international standards. ISO 26262 is the international standard for functional safety of electrical and/or electronic systems in road vehicles. It is an adaptation of the IEC 61508 industrial safety standard that aims to mitigate risks associated with malfunctioning electrical/electronic systems in road vehicles to acceptable levels. ISO 26262 also focuses on managing and tracking safety requirements and ensuring standardized safety procedures in design, validation, testing and verification.

ISO 26262 Automotive Functional Safety

ISO 26262 Automotive Functional Safety Support


Our broad portfolio of ISO 26262 functional safety ready and functional safety compliant devices encompasses the latest hardware safety features and a comprehensive safety ecosystem to simplify the design and certification of automotive safety-critical applications. Some devices are qualified as functional safety compliant, which means they were designed by following the ISO 26262-compliant development process. We offer:

ISO 26262 Automotive Functional Safety

  • Specialized hardware safety features to achieve safety goals
  • Failure Modes, Effects and Diagnostic Analysis (FMEDA) report
  • Safety manual
  • Functional safety diagnostic libraries
  • Safety collateral support, including pin FMEA, Dependent Failure Analysis (DFA) and other documents for some product families       
  • MPLAB® development ecosystem with TÜV SÜD-certified MPLAB XC C compilers
Functional Safety Packages

We implement a TÜV Rheinland-certified Functional Safety Management System that covers up to and including ISO 26262’s Automotive Safety Integrity Level ASIL D.

Explore Our ISO 26262 Functional Safety Ready/Compliant Products


AVR128DA32

PIC16, PIC18 and AVR® MCUs

You can use our PIC16, PIC18 and AVR MCUs as UI controllers for buttons (mechanical/touch), keyless door handles/locks, sensors or actuator control, safety coprocessors and other applications. These low-power MCUs are affordable and easy to use.

Safety resources include:

  • Certified FMEDA
  • Certified safety manual
  • Diagnostic libraries
dsPIC33C DSCs

dsPIC33 DSCs

These AEC-Q100 Grade 0- and Grade 1-qualified real-time controllers with DSP engine enable general automotive, advanced sensing and control, digital power, motor control, security and capacitive touch applications while offering support for AUTOSAR®.

Safety resources include:

  • FMEDA Report
  • Functional Safety Manual
  • Certified diagnostic libraries for designs targeting ASIL B or ASIL C (through decomposition)
  • Functional safety reference application and application note
  • Safety analysis and traceability reports
  • Safety collateral support, including pin FMEA and Dependent Failure Analysis (DFA)
ATSAME54P19A

SAM, PIC32M and PIC32C MCUs

We offer AEC-Q100 Grade 1- and 2- qualified 32-bit MCUs with Arm® processor cores and MIPS® architecture. These MCUs enable capacitive touch, infotainment, Acoustic Vehicle Alert Systems (AVAS), Advanced Driver-Assistance Systems (ADAS), motor control, body electronics and security designs (EVITA light and medium) while offering support for AUTOSAR, CAN and LIN stacks.

Safety resources include:

  • Certified FMEDA
  • Certified safety manual
  • Certified diagnostic libraries (ASIL B safety level)
  • Safety analysis and traceability report (planned)
  • Supporting safety collateral including pin FMEA,DFA and Soft Error Rate (SER)

PolarFire® FPGAs and SoCs

Our Libero® SoC Design Suite is TÜV Rheinland certified to accelerate end-product functional safety certification based on the ISO 26262 functional safety specification for the automotive industry. Our FPGAs enable solutions such as Advanced Driver-Assistance Systems (ADAS), Light Detection and Ranging (LiDAR), Traction Control Systems (TCSs), battery management and more.  

Safety resources include:

  • Certified Libero SoC Design Suite
  • Functional safety user guide
  • FPGA and SoC product reliability report
  • Libero SoC Design Suite documentation
  • Relevant IP cores and associated documentation

Development Ecosystem for Functional Safety Applications


When you are designing functional safety applications, using development tools that are certified for functional safety can make it easier for you to qualify the tools used in your design. To help you with implementing system-level functional safety in your applications, we provide the documentation needed for functional safety qualification for the MPLAB® development ecosystem along with our TÜV SÜD-certified MPLAB XC compilers.

Libero SoC certified development tools significantly simplify the functional safety qualification process for designs using our FPGA and SoCs, making it easier, faster and more affordable for your system to comply to functional safety standards.

MPLAB X IDE

MPLAB X IDE

Organize, write, test and debug your embedded software applications in the MPLAB X IDE.

MPLAB XC Compiler

MPLAB XC Compiler

Build your embedded software with the TÜV SÜD-certified MPLAB XC8 Pro Functional Safety Compiler.

MPLAB Code Configurator

MPLAB Analysis Tool Suite

MPLAB Analysis Tool Suite offers a code coverage feature and a Motor Industry Software Reliability Association (MISRA®) check in the IDE. 

FPGA Design Tools

Explore our comprehensive selection of hardware and software development tools to accelerate your application development with FPGAs and SoCs.

Business Service Support Contacts

Need Some Help?

We are here to support you. Contact our Client Success Team to get assistance with your design.











Functional Safety Design Partners with demonstrated knowledge

Functional Safety Design Partners

Our Functional Safety Design Partners have demonstrated their knowledge of functional safety and can assist you with developing projects according to the various standards.