Vulnerability Details


Date of Disclosure: 6/27/2024

Affected Product: TimeProvider® 4100 Grandmaster

  • Vulnerability Type: Remote code execution
  • CVE Identifier: CVE-2024-7801
  • CVSS Score: 6.3
  • Vulnerability Description:
    • The TimeProvider® 4100 grandmaster has an SQL injection vulnerability in the “get_chart_dat” web resource.
  • Affected Versions: 
    • Firmware 1.0 through 2.4.7
  • Vulnerability Status: 
    • Resolved in firmware release 2.4.7

Risk Assessment


Exploitation of the vulnerability allows the attacker to execute arbitrary SQL queries against the device.

Mitigation


Upgrade TimeProvider® 4100 grandmaster to the latest firmware.

Patch/Release Information


As of the firmware release 2.4.7, parameter sanitization has been improved to not allow execution of arbitrary queries.

Acknowledgements


Reported by Armando Huesca Prida, Marco Negro, Antonio Carriero, Vito Pistillo, Davide Renna, Manuel Leone, Massimiliano Brolli and TIM Security Red Team Research.

Recommendations


It is strongly recommended that all customers upgrade TimeProvider® 4100 grandmaster to firmware version 2.4.7 or newer.

It is important to note that the web interface is only available on a physically separate management port and these vulnerabilities have no impact on the timing service ports. For added security, users have the option to disable the web interface, further protecting the device from potential web-based exploitations.