We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

DSC Integrated LED Driver and Lighting Control Solutions


Binning, temperature, component aging, dimming and constant-current drive needs influence light quality and affect the customer experience. In addition to efficiency benefits or lifetime monetary savings, consumers are looking for better interior designs, brighter headlights, more beautiful colors and finer dimming control. To implement proper color, temperature and chromaticity and make better LED and traditional lighting circuits in your application, start with a Microchip evaluation board or reference design.

These designs can be implemented as stand-alone systems using a traditional dimmer and AC input, or as connected systems supporting standard or custom communication protocols to offer new control options.

Digital LED Lighting

200103-MC16-DIAG-Digital-LED-Lighting -7x5

Digital Lighting Reference Designs and Evaluation Boards


MCP19215 Dual Boost/SEPIC Evaluation Board

The MCP19215 Dual Boost/SEPIC Evaluation Board demonstrates how the MCP19215 device operates in boost and SEPIC topologies over a wide input voltage and load range. Nearly all operational and control system parameters are programmable by utilizing the integrated PIC® microcontroller.

MCP19114 Flyback Standalone Evaluation Board

The MCP19114 Flyback Stand-Alone Evaluation Board and Graphical User Interface (GUI) demonstrate the MCP19114’s performance in a synchronous Flyback topology. It is configured to regulate load current and is well suited to drive LED loads.

Digital Lighting Application Note


SEPIC LED Driver Demo Board for Automotive Applications (AN1978)

This application note describes a circuit developed as a LED driver solution for automotive applications.

Would you like to learn more about the advantages of switching to digital power supplies? Download our Features, Value and Benefits of Digital Control for Power Supplies white paper.

Digital Lighting Control Designs Made Easy


MPLAB® PowerSmart™ Development Suite


Accelerate the development of your digital lighting control designs with the MPLAB PowerSmart Development Suite, a user-friendly design ecosystem that eliminates the need to manually write DSP-specific code for dsPIC33 DSCs.

Recommended Products


Operational Amplifier


  • MCP6002 – 1 MHz, 1.8V to 6V low-power dual op amp

MOSFET Driver


  • MCP1407 – 4.5V to 18V, 6A high-speed power MOSFET driver

LDO Regulator


  • MCP1703-3002 – 2.7V to 16.0V, output voltage range 1.2V to 5.5V in 0.1V increments

PWM Controller


  • MCP19215 - 4.5V to 42V, dual channel, constant current/voltage operation, integrated 8-bit PIC® microcontroller, supported topologies: Boost, Flyback, Cuk, SEPIC
  • MCP19114 - 4.5V to 42V, integrated 8-bit PIC microcontroller, supported topologies: Boost, Flyback, Cuk, SEPIC

Tools and Resources