Do you need exact position control with great holding torque? If so, then a stepper motor is the best solution. While nearly every microcontroller (MCU) or Digital Signal Controller (DSC) we offer can drive a stepper motor, some devices are better suited for this than others:
We also offer a complete line of dual full-bridge drivers that are designed to drive bipolar stepper motors and that can be easily interfaced to any microcontroller.
To support the development of motor applications, we provide Brushed DC motor control examples.
MPLAB X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for Microchip’s microcontrollers and digital signal controllers.
MPLAB Code Configurator (MCC) is a free, graphical programming environment that generates seamless, easy-to-understand C code to be inserted into your project.
Title
|
|
---|---|
Sensorless Field Oriented Control (FOC) of an AC Induction Motor (ACIM) Using Field Weakening | Download |
Sensorless Position Control of Brushed DC Motor Using Ripple Counting Technique | Download |
Integrated Power Factor Correction (PFC) and Sensorless Field Oriented Control (FOC) System for Microchip 32-bit Microcontrollers Application Note | Download |
Sensorless Field Oriented Control (FOC) of an AC Induction Motor (ACIM) | Download |
AC Induction Motor Fundamentals | Download |
VF Control of 3-Phase Induction Motor Using Space Vector Modulation | Download |
Sensorless 3-Phase Brushless Motor Control with the PIC16FXXX | Download |
Controlling 3-Phase AC Induction Motors Using the PIC18F4431 | Download |
Brushed DC Motor Fundamentals | Download |
Sensored (Encoder-Based) Field Oriented Control of a Three Phase Permanent Magnet Synchronous Motor (PMSM) | Download |
Sensorless Field Oriented Control (FOC) for a Permanent Magnet Synchronous Motor (PMSM) Using a PLL Estimator and Equation-based Flux Weakening (FW) Application Note | Download |
An Introduction to AC Induction Motor Control Using the dsPIC30F / dsPIC33F DSC | Download |
Bidirectional VF Control of Single and 3-Phase Induction Motors Using the PIC16F72 | Download |
VF Control of 3-Phase Induction Motors Using PIC16F7X7 Microcontrollers | Download |
Sensorless Field Oriented Control (FOC) for a Permanent Magnet Synchronous Motor (PMSM) Using a PLL Estimator and Field Weakening (FW) | Download |
Stepper Motor Microstepping with PIC18C452 | Download |
Speed Control of 3-Phase Induction Motor Using PIC18 Microcontrollers | Download |
PIC18CXXX/PIC16CXXX DC Servomotor | Download |
Brushless DC Motor Control Made Easy | Download |
Field Oriented Control of a Three-Phase BLDC Motor using a Rotary Inductive Position Sensor | Download |
Title
|
|
---|---|
CE002 Configuring 10-Bit dsPIC DSC A/D Converters for 1 Msps Conversion Rate | Download |
CE019 - Proportional Integral Derivative (PID) controllers & closed-loop control | Download |
Sensorless FOC PLL Estimator MCLV | Download |
PFC Sensorless FOC PLL Estimator MCHV | Download |
CE155 - Real-Time Data Monitoring (RTDM) Example | Download |
Title
|
|
---|---|
dsPIC33 Motor Control Library for FOC | Download |
Title
|
|
---|---|
WP100 - How to Turn an AC Induction Motor Into a DC Motor (A Matter of Perspective) | Download |
Lorem ipsum dolor sit amet, consectetur adipiscing elit. Vestibulum vehicula velit sit amet turpis rutrum vehicula. Donec eu varius velit, nec ultricies arcu. Fusce vitae pulvinar lorem. Etiam sodales et ipsum volutpat suscipit. Aliquam non mauris ut lectus volutpat feugiat id eget massa. Aliquam vel eleifend metus. Nam ultricies, risus sed tempor suscipit, dolor ligula sodales erat, et porta magna sem fermentum felis. Orci varius natoque penatibus et magnis dis parturient montes, nascetur ridiculus mus. Donec commodo magna at scelerisque sollicitudin. Morbi elit tortor, blandit vel imperdiet in, ullamcorper eu tortor. Etiam dapibus eleifend elementum. Vestibulum finibus efficitur mauris, vitae convallis ex molestie non. Etiam luctus at mauris accumsan finibus.
This video demonstrates using the LX7720 Rad Hard Motor Control IC with the SAMRH71 Rad Hard Arm MPU for satellite motor control and position sensing applications. Key features of each component are given along with a description of the evaluation system using the LX7720-DB daughter board with the SAMRH71F20-EK evaluation kit.
motorBench® Development Suite is a software development tool for Field Oriented Control (FOC) based motor control applications. This tutorial shows you how to go from installation to code generation within minutes.
This video will introduce you to Microchip’s refrigerator compressor reference design that will help you to rapidly prototype and develop a cost-effective and innovative design using a dsPIC33 Digital Signal Controller.
To learn more, visit:
https://www.microchip.com/en-us/tools-resources/reference-designs/dspic33_refrigerator_board
This video will demonstrate how motorBench development suite and the dsPIC33 DSCs simplify spinning a BLDC or PMSM motor.
Learn more about motorBench® Development Suite
Microchip's dsPIC33 DSCs enable the design of high-performance, precision motor control systems that are more energy efficient, quieter in operation, have a great range and extended life. See how they can be used to control brushless DC, permanent magnet synchronous, AC induction and stepper motors.
This video introduces Microchip’s latest dsPIC33C family of DSCs offering single core and dual core variants for time-critical control and high-performance embedded applications.
This video will introduce you the dual core dsPIC33CH DSC based Air Conditioner reference design.
This video is a quick introduction to the high-performance dual-core and peripheral of the dsPIC33CH family of DSCs. Learn how to take advantages of the new features of the dsPIC33CH family of DSCs, in your next real-time embedded system development.
This video will demonstrate the basic setup of MPLAB® Code Configurator for a dual-core dsPIC DSCs.
Ever wish you had a microcontroller with an extra core to handle your complex application? Watch how our new dsPIC33CH dual core family operates two cores independently of each other making them ideal for your high-end embedded control system.
This video will introduce you to one of our new peripherals, the Peripheral Trigger Generator or commonly referred as PTG, available on 16-bit dsPIC33 digital signal controllers. The video will give a glimpse into the capabilities of PTG peripheral, which can help you in addressing the challenges of sequencing asynchronous tasks and event triggers.
Learn how you can implement a cost-effective BLDC motor control solution with low cost PIC32MM 32-bit MCUs.
This video demonstrates a highly efficient BLDC ceiling fan using complete microchip solutions, such as microcontrollers, power management solutions (Controller, Regulator and LDO), and wireless communication ICs.
This video will demonstrate the MCP8024 BLDC Motor Driver Evaluation Board.
This video answers popular questions of highly integrated motor drivers from Microchip.
Microchip's High Voltage Motor Control demo board showcases the capability of the dsPIC Digital Signal Controller for motor control.
Microchip’s advanced motor control solutions in action at DESIGN West 2012! A dsPIC® digital signal controller controls a BLDC motor, an AC induction motor, and a stepper motor using high performance motor control techniques.
This video introduces Microchip’s first feature-rich 3-phase bldc motor gate driver with power module and provides detailed features.
Here is a quick demonstration on how Microchip’s Low-Voltage Motor Control Bundle drives two 10V-24V motors simultaneously.