Navigating the complexities of biosignal acquisition and processing requires precision, reliability and advanced technology to ensure accurate data interpretation. Our versatile semiconductor products are designed to meet these demanding requirements, providing robust support for a wide range of biosignal applications. Explore our innovative solutions and see a demonstration of an efficient biosignal acquisition pathway in action.

ECG Demo Signal Pathway


The analog front-end is crucial for amplifying and filtering raw ECG signals, ensuring accurate and noise-free data acquisition. Digital signal processing offers significant advantages, such as precise filtering, real-time analysis and an improved signal-to-noise ratio. Successful ECG signal acquisition also demands high-resolution Analog-to-Digital Converters (ADCs) and robust algorithms to manage various signal interferences and artifacts. This demo utilizes these features to create an effective, low-cost signal pathway for obtaining reliable and usable ECG data.

ECG Demo Signal Pathway

Analog Front End


The ECG analog front-end is engineered to optimize signal quality through a series of critical components. It utilizes differential amplifiers to enhance signal integrity, high- and low-pass filtering to eliminate noise and unwanted frequencies and an ADC driver to ensure accurate digital conversion. This robust setup enables precise and dependable ECG signal acquisition, forming the foundation for effective data analysis.

ECG Analog Front-End

QRS Detection Algorithm


The QRS detection algorithm, running on our 32-bit SAM E54 MCU, is designed to identify the critical QRS complex within an ECG signal, which is essential for heart rate analysis. This algorithm uses a filtered derivative and a moving average filter based on the well-established Pan-Tompkins method to ensure precise detection of the QRS complex. By leveraging these advanced techniques, the algorithm provides accurate and reliable heart rate monitoring.

QRS Detection Algorithm

Block Diagram


QRS Detection Block Diagram