We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

There are several types of medical drug delivery pumps. For example, an infusion pump is a medical device used to deliver fluids into a patient’s body in a controlled manner. There are many different types of infusion pumps, which are used for in a variety of environments and for a variety of purposes. Infusion pumps can deliver fluids in large or small amounts, and may be used to deliver nutrients or medications – such as insulin or other hormones, antibiotics, chemotherapy drugs, and pain relievers.

A relatively new type of medical drug delivery pump is the MEMS piezoelectric micro pump. This type of pump offers an attractive alternative to standard pumps that have traditionally been used in precision controlled drug delivery devices, such as infusion pumps, insulin pumps or nebulizers. MEMS piezoelectric micro pumps offer the benefits of being small, lightweight, low power, low cost and accurate. Micro pumps are now being used for applications such as transdermal insulin delivery; antithrombogenic blood transportation, injection of glucose for diabetes patients, administration of neurotransmitters to neurons and for chemical/biological sensing.

Medical MEMS Micro Pump Demo Design Files


Check out the design files for a medical MEMS micro pump.

<div class="well well-sm padding-sm">Array
(
    [ID] => 38681348344
    [FileSize] => 4441809
    [OriginalMD5] => 69ef39b3085848f61de83f3d7b731894
    [Type] => Stock Photo
    [Archived] => 
    [PathOriginal] => blobs/11/01/1477280979-1101745bbe816919a135169c26d36784-original.jpg
    [Path] => Stock Photography/Purchased/Stock Art/Shutterstock Media License
    [FileName] => shutterstock_156484958_infusion_pump.jpg
    [CreatedBy] => rheamarie.morales@microchip.com
    [SecondaryMeta] => Array
        (
            [0] => pruit phatsrivong
            [1] => 156484958
        )

    [Title] => Infusion pump; Shutterstock ID 156484958; PO: FY17; Job: Medical Page
    [Comments] => 
    [Tags] => Array
        (
            [0] => infusion pump
            [1] => chemotherapy
            [2] => intravenous
            [3] => medication
            [4] => equipment
            [5] => injection
            [6] => infusion
            [7] => hospital
            [8] => medical
            [9] => machine
            [10] => therapy
            [11] => healthy
            [12] => health
            [13] => clinic
            [14] => cure
            [15] => drip
            [16] => care
            [17] => drug
            [18] => iv
        )

    [Thumbnail] => https://ims.microchip.com/t.tlx?-R6HinO-JR9LAZ-.-l1.-e..-vpv-Cqksy
    [Width] => 4317
    [Height] => 2859
    [CreatedTime] => 1477280979
    [ModifiedTime] => 1477291363
    [Mime] => image/jpeg
)
</div>

System Diagram


We Have What Medical Pump Designers Need


  • Microcontrollers (MCUs) with Core Independent Peripherals that are designed to handle tasks with no code or supervision from the MCU’s core in order to maintain operation
  • Core Independent Peripherals can shorten the development time of complex control systems, reduce the design’s component count, board size and power consumption
  • MCUs that are optimized for controlling motors provide the integration needed to reduce system cost while increasing efficiency and control
  • Highly integrated high-voltage DC/DC controllers and push-pull drivers that cost effectively drive piezoelectric micro pump-based devices that are used for drug delivery and other medical applications
  • Lower BOM cost and less design complexity enabled by integration of coherent peripherals, like built-in LCD drive, touch-sensing capability and other associated features in most of our popular MCU families
  • A complete family of eXtreme Low Power (XLP) technology MCUs with sleep currents as low as 9 nA and run currents down to 30 μA/MHz
  • Cost-effective, low-risk options to add wireless capability using our wireless controllers and modules

Products


Microcontrollers


Examples – Microcontrollers with:
Integrated op amps, ADCs, LCD, touch channels, Core Independent Peripherals and eXtreme Low Power (XLP)/picoPower® technology

Signal Conditioning and Power Management


Examples – Op amps, instrumentation amplifiers, battery management, switching regulators and Low-Dropout (LDO) regulators

Wireless


Examples – Bluetooth®, Bluetooth Low Energy and Wi-Fi®

Other Products


Examples – Memory, USB, Ethernet, data and video transceivers

Documentation


Application Notes


Title
Temperature Measurement Circuits for Embedded Applications Download
Piezoelectric Micropump Driver Reference Design Application Note Download
Single-Phase BLDC Motor Driver Download
Interfacing Serial EEPROMs with 8-Bit PIC Microcontrollers Download
AN1334 - Techniques for Robust Touch Sensing Design Download
IC Temperature Sensor Accuracy Compensation with a PIC Microcontroller Download
Interfacing Pressure Sensors to Microchip's Analog Peripherals Download
Sine Wave Generator Using Numerically Controlled Oscillator Module Download
Switch Mode Power Supply (SMPS) Topologies (Part II) Download
Sensored Single-Phase BLDC Motor Driver Using PIC16F1613 Download
Combining the CLC and NCO to Implement a High Resolution PWM Download
Peripheral Brief: Programmable Switch Mode Controller (PSMC) Download
Brushless DC Motor Control Made Easy Download
Analog Sensor Conditioning Circuits - An Overview Download
LCD Biasing and Contrast Control Methods Download

Technical Briefs


Title
Buck Converter Using the PIC16F753 Analog Features Download
Boost Converter Using the PIC16F753 Analog Features Download

Medical Video Channel


Medical Video Channel