Need Help?

Privacy Policy

Live Chat

Speed up the development of your medical device by using our medical demonstration designs as the foundation for building a prototype of your own product. These demonstrations are designed to show you how to evaluate and use our products and the latest technologies to create a variety of real-life medical applications. They include free downloads of schematics and source code that can be easily modified to meet the requirements of your specific application. Browse through these demonstrations to help you get started with your next project.

Connected Thermometer

  • eXtreme Low Power (XLP) 8-bit PIC® microcontroller (MCU) with integrated capacitive touch
  • Bluetooth® connectivity

Connected Wearable Electrocardiogram

  • Ultra-low-power 32-bit SAM MCU
  • Bluetooth Low Energy connectivity
  • Secure element
  • Biosensor

Connected Weight Scale

  • XLP 8-bit PIC MCU with integrated capacitive touch
  • Bluetooth connectivity

IoT Connected Pulse Oximeter

  • 16-bit dsPIC® Digital Signal Controller (DSC)
  • Cloud-connected IoT module
  • Wi-Fi® connectivity
  • Secure element

Low-Power Blood Pressure Meter

  • 16-bit PIC MCU with integrated intelligent analog peripherals
  • XLP operation
  • LCD 

Medical MEMS Micro Pump

  • XLP 8-bit PIC MCU with Core Independent Peripherals
  • High-voltage push-pull driver
  • DC/DC controller

Pedometer

  • XLP 8-bit PIC MCU with capacitive touch and Core Independent Peripherals
  • Bluetooth Low Energy connectivity
  • Accelerometer

Pulse Oximeter

  • 16-bit dsPIC DSC
  • Optional Bluetooth or Wi-Fi connectivity
  • LCD

Secure Nebulizer

  • XLP 8-bit PIC MCU with Core Independent Peripherals and intelligent analog
  • Secure element

Ultra-Low-Power Connected, Wearable Activity Monitor

  • Ultra-low-power 32-bit SAM MCU
  • Bluetooth Low Energy connectivity
  • Secure element
  • Environmental sensors

Vibrating Mesh Nebulizer

  • XLP 8-bit PIC MCU with capacitive touch and Core Independent Peripherals

Wearable Heart Rate Monitor

  • XLP 8-bit PIC MCU with with capacitive touch and Core Independent Peripherals
  • LCD