Enabling Real-World Medical Imaging Solutions


The landscape of medical imaging is shifting towards smaller, portable and at-home applications. Our FPGAs play a pivotal role in addressing the needs of modern medical imaging by enabling miniaturization, low-power operation and flexible technology platforms to support high-resolution data, real-time computing and AI-powered analysis while adhering to stringent security protocols. This technology is revolutionizing the way medical imaging is delivered, making it more accessible, convenient and personalized than ever before.

Tap the buttons to discover more

PolarFire FPGA Ethernet Sensor Bridge for NVIDIA® Holoscan


Seamlessly integrating high-speed sensor data with NVIDIA's AI-driven Holoscan platform, our Ethernet sensor bridge for NVIDIA Holoscan is an essential solution for industries that use AI. This bridge enables advanced imaging capabilities in medical, industrial, automotive and other sectors.

In healthcare, NVIDIA Holoscan enhances medical imaging and robotic surgery by processing sensor data quickly for accurate diagnostics and interventions. The low-latency communication of the Ethernet sensor bridge allows cloud AI computations closer to data sources, improving system responsiveness and efficiency.

White Paper: Implementing Handheld Ultrasound Systems with PolarFire® FPGAs


This white paper explores the implementation of handheld ultrasound systems with the PolarFire FPGA. It highlights the integration of the PolarFire FPGA IOD Generic Receive Interfaces IP within the Analog Front End (AFE) of an ultrasound system. 

Case Study: Draminski Technology S.A.


Draminski Technology S.A., established in 1987 in Poland, specializes in portable diagnostic imaging ultrasound scanners for veterinary use. Their portable ultrasound laptop, designed for various animal sizes, enables quick emergency screenings and accurate diagnostics. With a rugged yet lightweight design and 2.5 hours of battery life, it meets the demands of veterinarians. Leveraging the PolarFire® FPGA, Draminski benefits from the lowest power consumption, a small package footprint for PCB optimization and cost-effective performance in the mid-range FPGA market.

Featured Products


PolarFire SoC FPGAs

PolarFire SoC FPGAs

PolarFire SoC FPGAs deliver up to 50% lower power than equivalent SRAM SoC FPGAs. We built PolarFire SoCs upon the award-winning, nonvolatile PolarFire FPGA platform. They feature a five-core Linux-capable processor subsystem based on the RISC-V ISA. 

PolarFire FPGAs

PolarFire FPGAs

Our award-winning PolarFire FPGAs deliver the industry’s lowest power at mid-range densities with exceptional security and reliability. This family of products spans from 100K Logic Elements (LEs) to 500K LEs, features 12.7G transceivers and offers up to 50% lower power than competing mid-range FPGAs

SmartFusion®2 FPGA

SmartFusion® 2 FPGAs

Optimize design size and power consumption using these low-density, low-power devices. SmartFusion 2 SoC FPGAs bring proven security and exceptional reliability to communications, industrial, medical, defense and aviation applications.

IGLOO® 2 FPGA

IGLOO® 2 FPGAs

IGLOO 2 Flash FPGA devices are ideal for general-purpose functions such as Gigabit Ethernet or dual PCI Express® control planes, bridging functions, I/O expansion and conversion, video/image processing, system management and secure connectivity. 

Support


FPGA Design Services

Email us to leverage our world-class team of design experts to expedite your design cycle. 

Technical Support

Browse our technical support forum or submit a question to our support team.