Need Help?

Privacy Policy

Live Chat

Our Design Partners Can Help You Design an IoT System to Visualize and Manage Edge Node Data


Send device data to AWS®, Microsoft Azure® and other cloud providers or create an on-premises private cloud server to store and manage sensitive information. Use custom applications to view, manage and control IoT devices from the cloud. When you need expert advice, our IoT design partners are ready to help you launch your project.

IoT Design Requirements From the Edge to the Cloud

Data Collection

Sensors and Microcontrollers

IoT systems begin at the edge, where sensors collect and process data, such as temperature, pressure, position, and other telemetry data points coming from the real world. 

Connectivity 

Operating Systems and Cloud Connection

Data flows from the sensors to a chosen cloud architecture, such as AWS®  or Microsoft Azure®, or to a private cloud instance being used as an alternative to the major cloud providers.

Data Visualization

Cloud Applications

Once sensor data reaches the cloud, application developers can create custom programs to visualize and manage the data using dashboards. Cloud-hosted AI/ML tools are used to bring data to life. 

Securing Your IoT Design From The Device To The Cloud


Security measures like secure authentication, provisioning and lifecycle management are critical in devices that connect to the Internet. In addition to following the specific security standards and regulations for various market segments, ensuring that robust security measures, regular updates and device monitoring are implemented is essential for safeguarding embedded systems from potential vulnerabilities.

Data Collection: Hardware Partners 


Choose from our extensive portfolio of 8-, 16- and 32-bit MCUs, 32-bit MPUs and FPGAs to implement local processing on the edge.

Company Name Location Hardware Capabilities Markets Geographies Served


Alciom
Viroflay, France 8-/16-/32-bit MCUs, 32-bit MPUs Aerospace and Defense, Communications, Consumer, Industrial, Medical Europe

A.N. Solutions
Saxony, Germany 8-bit MCUs, 32-bit MPUs Automotive, Communications, Industrial, Medical, Building Automation Americas, Europe

CoreNetiX
Berlin, Germany 8-/16-/32-bit MCUs, 32-bit MPUs, TA100 (Security), IP500 Communications, Industrial, Medical Europe

Dresden Elektronik
Dresden, Germany 8-/16-/32-bit MCUs, 32-bit MPUs Consumer, Industrial, Medical Europe

Fractum
Minas Gerais, Brazil 8-bit/16-bit/32-bit MCUs, 32-bit MPUs, TA100 (Security), ATECC (Security) Aerospace and Defense, Industrial Americas

NeuronicWorks
Ontario, Canada 8-/16-/32-bit MCUs, 32-bit MPUs, FPGAs Automotive, Communications, Consumer, Industrial, Medical Americas

Seeed Studio
Shenzhen, China 8-bit MCUs, 32-bit MPUs Consumer, Industrial Asia

Zebryk Engineering
Massachusetts, U.S.A. 8-bit MCUs Aerospace and Defense, Automotive, Communications, Consumer, Industrial, Medical Americas

Connectivity and Visualization: Software and Cloud Applications Partners


Connect your designs to the cloud via a wired or wireless connection. Once your data is in the cloud, create an application that will showcase your data in user-friendly dashboards.

Company Name Location Software Capabilities Connectivity Cloud Platforms Cloud Applications Markets Geographies Served

Coderus
Suffolk, England Bare Metal, RTOS, Linux® Wi-Fi®, Bluetooth® Low Energy, LoRa®, Ethernet, USB AWS®, Microsoft® Azure® - Automotive, Consumer, Industrial Europe

Dojo Five
Minnesota, U.S.A. - Wi-Fi, Bluetooth, LoRa, Zigbee®, Infrared, Cellular, Ethernet, USB, PCIe® - AWS IoT Analytics, AWS IoT Core, AWS GreenGrass, Microsoft Azure IoT Central, Microsoft Azure IoT Hub Automotive, Communications, Industrial, Medical, Building Automation Americas, Europe

Exosite
Minnesota, U.S.A. Bare Metal, RTOS, Linux, Custom Application Software Wi-Fi, Ethernet, Cellular, Zigbee, Bluetooth Exosite Murano IoT Platform - Industrial, Consumer, Healthcare, Agriculture Global

Ubidots
Medellin, Colombia - Wi-Fi, Ethernet, Cellular, LoRa, Zigbee, Bluetooth Ubidots Cloud Platform Industrial IoT, Smart Cities, Agriculture, Energy Management, Healthcare, Retail, Logistics, Smart Home Industrial, Agriculture, Energy Management, Healthcare, Retail, Logistics, Smart Home Global

IoT Full Stack Development Partners


Let these partners help you design a complete edge-to-cloud IoT system.

Name Location Hardware Capabilities Software Capabilities Connectivity Cloud Connection Cloud Applications Markets Geographies Served
caribou-technologies-.png
Caribou Technologies
Ontario, Canada 8-/16-/32-bit MCUs
32-bit MPUs
Bare Metal, RTOS, Linux® Wi-Fi®, Bluetooth® Low Energy, 4G Cellular, Ethernet, USB AWS® AWS IoT Analytics Communications, Consumer, Industrial, Medical Americas, Europe, Far East

DornerWorks
Michigan, U.S.A. 16-/32-bit MCUs
32-bit MPUs
Bare Metal, RTOS, Linux Wi Fi, Bluetooth Low Energy, LoRa®, Zigbee®/Thread/802.15.4, 4G/5G Cellular, Ethernet, CAN, USB AWS, Microsoft® Azure® AWS IoT Analytics, AWS IoT Core, Azure IoT Central, Azure IoT Hub, Azure IoT Device Provisioning Service, Azure Digital Twins Aerospace and Defense, Automotive, Communications, Consumer, Data Center, Industrial, Medical Americas, Europe, Far East

Twisthink
Michigan, U.S.A. 8-/16-/32-bit MCUs
32-bit MPUs
Bare Metal, RTOS, Linux Wi-Fi, Bluetooth Low Energy, LoRa, Zigbee/Thread/802.15.4, 4G/5G Cellular, Ethernet, CAN, USB AWS, Microsoft Azure AWS IoT Analytics, AWS IoT Core, Azure IoT Central, Azure IoT Hub, Azure IoT Device Provisioning Service Automotive, Communications, Consumer, Industrial, Medical Americas, Europe, Far East

WISEWARE
Portugal, Spain 8-16-/32-bit MCUs Bare Metal, RTOS, Linux Wi-Fi, Bluetooth Low Energy, LoRa, Zigbee/Thread/802.15.4, 4G Cellular, Ethernet, CAN, USB AWS, Microsoft Azure AWS IoT Analytics, AWS IoT Core, Azure IoT Central, Azure IoT Hub, Azure IoT Device Provisioning Service Automotive, Communications, Consumer, Industrial, Medical Americas, Europe

Design Resources


Search Reference Designs

Reference Designs

Jumpstart your design by starting with one of our pre-built IoT reference designs. 

Get Support

Contact Us

We are here to support you. Contact our Client Success Team to get assistance with your design.











Electric Vehicle Information

Professional Design Services

Learn about how working with a Design Partner can help reduce time-to-market.