With services and solutions that help drive technologies in AI-assisted vision technologies, our Smart Embedded Vision partners are building the future of the intelligent edge. Explore how our partners are advancing Smart Embedded Vision and PolarFire® FPGA-based innovations.
Fidus Systems combines over 20 years of FPGA expertise to deliver precise, scalable AI and edge computing solutions. Leveraging experience in Microchip FPGA designs, Fidus accelerates innovation and delivers optimized performance and reliability.
With over 24 years in the industry, Advanced Logic Synthesis for Electronics (ALSE) is a global leader in custom design, high-performance IP, embedded computing services and FPGA training. ALSE’s Aurora 8B/10B and 64B/66B IPs enable high-speed, efficient data transfer on PolarFire FPGAs.
Using pure digital logic, Xiphera designs secure, highly optimized cryptographic solutions for FPGAs. Xiphera’s in-house solutions deliver fast deployment, quantum-resistant security and minimized attack surfaces with no hidden CPUs or software.
Trusted by thousands of companies worldwide, CAST specializes in reusable IP cores. CAST’s ISO-certified IP portfolio for Microchip FPGAs includes CAN/TSN controllers, video codecs and functional safety RISC-V® processors that are backed by excellent technical support and flexible licensing.
With over 20 years of experience, Logic Design Solutions specializes in FPGA and IP design. The company offers high-performance IPs, including NVMe, SATA and recorder IP in addition to engineering services, dedicated support and competitive pricing.
MLE has proven experience in FPGA-based subsystems for networking, storage, telecom, automotive, aerospace and more. MLE offers TCP/IP and UDP Network Protocol Accelerator Platform (NPAP) for high-bandwidth, low-latency Ethernet (1–100G) on PolarFire® FPGAs.
SLS Technologies offers a programmable USB 2.0 solution with an IP core, Windows® drivers, software, utilities, reference designs and documentation. Featuring an AXI4 interface and FIFO management, this USB 2.0 solution empowers flexible, efficient development.
SpanIdea delivers cutting-edge digital solutions for FPGAs and AI-driven automation. With a strong focus on innovation, the company helps businesses enhance efficiency, accuracy and cost effectiveness. SpanIdea offers a PCB fault detection solution on PolarFire® SoCs that enables real-time screw detection.
Alma Technologies delivers high-quality, reliable and easy-to-use IP cores that are backed by world-class support and proven success with 250+ licensees in more than 20 countries. Available as RTL or optimized Netlists, these IP cores ensure seamless FPGA/ASIC integration across multiple platforms. They provide H.264, JPEG, Alpha Blending and other embedded vision IPs that are optimized for PolarFire® FPGAs.
KAYA Instruments is a global leader in high-speed and ruggedized cameras, acquisition systems and video interfaces. With over 15 years of expertise, KAYA Instruments designs field-customizable, high-performance imaging solutions with PolarFire® FPGAs for compact, energy-efficient and high-quality video processing in demanding environments.
iWave integrates advanced IP cores and ODM expertise to enhance FPGA designs for storage, space and avionics applications. With a robust design-to-production ecosystem, iWave enables seamless custom ODM development and lifecycle management to improve functionality, efficiency and reliability.
Setting industry standards since 2005, Arasan Chip Systems is a leading provider of MIPI IP. With a comprehensive MIPI portfolio including CSI, DSI®, D-PHY™, C-PHY™, I3C® and SLIMbus® IP, Arasan enables high-performance, low-power solutions across automotive, gaming, IoT and 4K display applications.
A2e Technologies offers custom embedded design solutions that range from collaborative engineering support to turnkey projects. With experience in industrial and mechanical design, A2e Technologies delivers end-to-end product development with advanced IPs such as H.264 and JPEG compression algorithms that are optimized for PolarFire® FPGAs.
Klepsydra Technologies’ software framework includes efficient libraries for data processing and AI inference on Microchip SoCs and FPGAs. The framework delivers 10 times higher throughput and 50% lower power consumption compared to open-source tools like TensorFlowLite on PolarFire® FPGA RISC-V boards. With Klepsydra Technologies’ unified API, implementing AI applications on Microchip SoCs is seamless and efficient.
BitSim NOW specializes in machine vision solutions, offering end-to-end services for quality control, precision and production efficiency. BitSim NOW’s Intelligent Vision Platform (IVP) integrates robotics and automation to deliver optimized, scalable and cost-effective production processes.