Design professional Audio Video Bridging (AVB), Milan™-compliant products quickly and with minimal engineering effort by combining our AVB audio endpoints with PHYs and switches.

Typical Applications


  • Speakers and speaker arrays
  • Microphones and microphone arrays
  • Audio amplifiers and mixers
  • Audio conferencing systems
  • Smart building sound systems
  • Intercoms

Audio Conferencing Devices


Easily build smart, scalable audio conferencing systems with AVB audio endpoints, which handle audio transmission over Ethernet AVB. The LAN9360 can also bridge Ethernet packets between network and an external controller that would be used to control local HMI elements such as displays, buttons and LEDs. The system can use a 10BASE-T1S PHY100BASE-T1 PHY or 100BASE-TX PHY, depending on the required topology.

Audio Conferencing
Audio Conferencing with LAN9360

In-Ceiling Speakers


Combine the LAN9360 with the KSZ8081 PHY for star topology installations. 

In-Ceiling Speakers with Single Ethernet Port

Combine the LAN9360 with the LAN9380 switch for daisy-chained installations.

In-Ceiling Speakers with Dual Ethernet Port

 

 

In-Ceiling Speakers with Dual Ethernet Port Example

Combine the LAN9360 with the LAN8670 PHY for bus topology installations.

In-Ceiling Speakers with 10BASE-T1S Bus Topology

 

 

In-Ceiling Speakers with 10BASE-T1S Bus Topology Example