We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

As designers of gas and water meters continue to pursue lower power consumption, the need for highly efficient power supplies and low-leakage parts becomes paramount. We have developed an analog portfolio to help you achieve your next-generation meter targets by lowering both quiescent and operating currents.

Our portfolio of precision op amps helps you achieve the next level of low-cost precision measurements for mechanical meters, ultrasonic flow measurement and temperature readings. If you are designing an ultrasonic flow meter, you can significantly reduce costs by coupling a simple, yet precise, analog signal conditioning circuit with one of our microcontrollers (MCUs) with an integrated a Charge Time Measurement Unit (CTMU).

Key Product Benefits


  • Low quiescent current to maximize battery life
  • I2C temperature sensors with 0.5 accuracy
  • Fewer components with Low Dropout Regulators (LDOs)
  • Low-noise op amps
  • Signal/power technology

Technology Highlights


Low-Cost Time of Flight Measurement for Ultrasonic Meters


  • Low-noise op amps
  • Combine with CTMU on PIC® MCU to achieve time of flight measurement down to 200 pS resolution
  • Eliminates need for time measurement ASIC used in ultrasonic flow measurement

Extend Battery Life with Low Quiescent Current and Operating Voltage


  • Op amps down to 450 nA with operation down to 1.4v
  • Linear regulators to 1.6 uA
  • Temperature sensors down to 2.3v

Fewer External Components Lower System Costs


  • LDOs with preset voltages eliminate external components
  • Reduced design complexity