We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Irrespective of the specific lighting technology, the ability to effectively control the light source is essential. Beyond a simple on/off switch, advanced lighting control provides the opportunity to provide additional intelligence and increased energy savings.

The ability to dim any light source is the most common requirement of a light controller, but it also is a potential obstacle. Most legacy dimmers are simple triac dimmers that can vary the light output of an incandescent light source from 0–100%. Specialized methods such as varying Pulse-Width Modulation (PWM) frequency or variable current is required to dim LED and fluorescent lighitng. Our solution can provide these capabilities and more.

Traditional, Non-Intelligent Lighting Control

  • Mechanical interface
  • Limited luminaire control
  • No user feedback
  • No communication
  • No product differentiation

Intelligent Control with Our Human Interface Options

  • mTouch® technology capacitive touch: All PIC® microcontroller (MCU) families
    • Metal Over Capactive (MOC) capability
    • Projected capacitive capability
  • Segmented LCD:  PIC16, PIC18, PIC24 MCUs
    • Up to 480 segments
    • Low-power display modes
    • Contrast control
  • Graphics: PIC24 and PIC32 MCUs, dsPIC® Digital Signal Controllers (DSCs)
    • Integrated graphics controllers
    • Direct drive for QVGA and W-QVGA
  • Audio: PIC18, PIC24 and PIC32 MCUs, dsPIC DSCs
    • Made for iPod and Android™ accessories
  • Communication: All PIC MCU families
    • Intelligent luminaire control
    • DALI, DMX512, LIN/CAN, wireless, others
    • Free code libraries

Functions such as dimming and timers are common, but adding intelligent control to your design enables you to provide improved user interfaces and value. Integrating elements such as energy management/harvesting (e.g. solar), ambient light compensation (reducing light output based on other localized light sources), and occupancy or motion sensing can deliver incremental energy savings.

Our solutions make it easy for you to integrate these capabilities into the luminaire ballast/driver, wall controller or remotes.

Lighting Products


Documents


Title
Combining the CLC and NCO to Implement a High Resolution PWM Download
Bit Banged LIN Slave Node for PIC16 & PIC18 Download
High-Efficiency Solutions for Portable LED Lighting Download
Dimming AC Incandescent Lamps Using A PIC10F200 Download
Alternate Use of the HV9922 as an Off-line, Non-isolated, 50 to 100 mA Auxiliary Power Supply Download
HV9910B: Constant, Off-time, Buck-based LED Driver Download
Buck Configuration High-Power LED Driver Download
Improving the Efficiency of a HV9930/AT9933 Boost-Buck Converter Download
A Technique to Increase the Frequency Resolution of PICmicro MCU PWM Modules Download
Dimming Power LEDs Using a SEPIC Converter and MCP1631 PIC Attach PWM Controller Download
Compatibility and Functional Differences between the HV9961 and HV9910B LED Drivers Download
Offline Power Converter for High-Brightness LEDs Using the PIC16HV785 Microcontroller Download
Designing with HV Microcontrollers Download
HV9910B: Buck-based LED Driver Download
Designing a Boost-Switching Regulator with the MCP1650 Download
Transformerless Power Supplies: Resistive and Capacitive Download
Isolated Constant Power Converter Using the HV9922 Download
DALI Control Gear Download
A Digital Constant Current Power LED Driver Download
Digitally Addressable Lighting Interface (DALI) Communication Download
AT9933: Designing a Boost-Buck converter with the HV9930 Download
Software PWM Generation for LED Dimming and RGB Color Applications Download
Maximum Power Solar Converter Download

Firmware


The software in this section is subject to the U.S. Export Administration Regulations and other U.S. law, and may not be exported or re-exported to certain countries or to persons or entities prohibited from receiving U.S. exports (including Denied Parties, entities on the Bureau of Export Administration Entity List, and Specially Designated Nationals).

DALI Code Library


Beta code library available now

Digital Addressable Lighting Interface (DALI) is a standard lighting control protocol for large networked lighting systems. DALI provides bi-directional communications with uniquely addressed light sources. This allows for customized lighting schemes and the ability for the light source to relay information back to the controller (ie. light output level, color, energy usage, etc.).

  • 'C' based firmware library
  • Control Device (master) and Control Gear (slave) libraries
  • Automated commissioning
  • Firmware implementation on any 8-bit PIC® microcontroller
    • PIC microcontroller requirements
      • One 8-bit timer, one 16-bit timer
      • EEPROM or Emulated EEPROM (self-write Flash)
      • ~4KW Flash program memory footprint (final code size TBD)
    • Compliance
      • IEC 62386-101 (DALI general system requirements)
      • IEC 62386-102 (DALI general system requirements – control gear)
      • Future support for IEC 62386-2xx implementation (particular requirements for control gear; e.g. LED, fluorescent, etc.)
 
Downloads

Reference Designs


Title Description Availability Part#
MCP1630 Boost Mode LED Driver Demo Board Uses MCP1630V and a PIC12F device to drive up to 30W LED output power. Input voltage can be 9 - 16V. A string of 5 Cree 1W LEDs is provided with the kit. Now MCP1630DM-LED2
HV9861A LED Driver Demoboard Boost Assisted, Valley Fill, 120VAC Input, 7W Output, 350mA, 20V, Power Factor ~ 93% demo board Now HV9861ADB2
HV9910B LED Driver Demoboard Off-Line, High Brightness, LED Driver Demo Board Now HV9910BDB7
HV9961 LED Driver Demoboard 21-Watt Universal AC LED Driver Demoboard with Accurate Average-Mode Constant Current Control Now HV9961DB1
HV9922 LED Driver Demoboard Universal Off-line LED Driver Demoboard Now HV9922DB1
HV9930 LED Driver Demoboard High Brightness LED Driver IC Demoboard Now HV9930DB1
MCP19114 Flyback Standalone Evaluation Board MCP19114-Flyback Standalone Evaluation Board and Graphical User Interface (GUI) demonstrate the MCP19114 performance in a synchronous Flyback topology. Now ADM00578
MCP19117 Flyback Evaluation Board MCP19117-Flyback Standalone Evaluation Board and Graphical User Interface (GUI) demonstrate the MCP19117 performance in a synchronous Flyback topology. Now ADM00663