LED Lighting

At the forefront of the most efficient incandescent alternatives are LED and fluorescent technologies. Both have advantages and technical challenges and provide significantly improved efficacy (lumens/watt) over incandescent lighting. Additionally both technologies provide opportunities to add intelligence beyond simple incandescent light bulb replacement.

210409-corp-graph-led

Advantages

  • Best overall efficiency
    • ~75% less energy than incandescent
    • ~25% input energy = light
    • More than 100 lumens/watt (efficacy)
  • Long life: >50,000 hours
  • No warm-up
  • No radiated heat
  • Good in indoor and outdoor applications

Disadvantages

  • Near-term expense
  • Requires electronic drive
  • Requires thermal solution to remove conducted heat

Unlike an incandescent or fluorescent light source, an LED does not radiate heat. Rather, the heat is conducted via the back side of the LED semiconductor material. This creates a technical obstacle as excessive heat can deteriorate LED performance, function and overall lifetime. To properly remove the heat in a high-power LED application, you may need to utilize a thermal heat sink or active fan or actively reduce lumen output based on temperature.

Controlling an LED


LED light output is a direct function of the current flow. Too little current and the light will dim; too much current and lifetimes will be shortened. A typical LED driver is a DC power supply that provides converted AC or DC power to directly control the LED via constant current, Pulse Width Modulation (PWM) or other variations. The LED driver must also provide high efficiencies and Power Factor Correction (PFC) while protecting the light from AC line voltage fluctuations.

Constant Current Method


  • Light output maintained by constant current level
  • Dimming control via varying current level
  • Requires high-resolution current control
210409-corp-graph-aa-constant-current

Modulated Current Method


  • Fixed current drive chopped by PWM
  • Dimming control via varying PWM duty cycle
210409-corp-graph-aa-modulated

LED drivers can be designed to offer dimming and RGBW color mixing capabilities by either providing a high-resolution PWM (or variants such as Variable Frequency Modulation) signal or varying the constant current.

Efficient Power Conversion


Our solutions can support any LED drive methodology and add additional capabilities beyond that of traditional lighting solutions. The flexibility of these solutions allows for simplified attachment to existing designs or the development of full Switch Mode Power Supply (SMPS)-based intelligent solutions.

SMPS with PIC® Microcontroller and Analog Products


  • Increased MCU integration
  • Fully customizable
  • Increased efficiency
  • Power Factor Correction (PFC)
  • Flexible topologies
  • Simplified modifications via firmware updates
  • Closed-loop control feedback
  • High-performance PWM and current control variation
  • Intelligent control capabilities
210409-corp-graph-aa-lighting-2

PIC Microcontroller Attach to Basic Power Supply

  • Simplified design-in
  • Customizable features
  • Simplified modifications via firmware updates
  • Intelligent control capabilities
210409-corp-graph-aa-lighting-1

Energy Harvesting and Battery Charging

  • PIC MCU-controlled power conversion and battery storage
  • Peak power tracking control, charging and power delivery
  • Customizable MPPT and battery charging algorithms
  • Support for various power supply topologies
  • Intelligent control capabilities
210409-corp-graph-aa-lighting-3

The input supply voltage and the LED forward voltage characteristics determine the SMPS topology that is required. The SMPS topologies utilized to regulate the power within LED lighting applications are the same as those used within a power supply application. Each SMPS topology has its advantages and determining the proper topology is dependent upon the specific application requirements. Refer to the table below for topology guidelines.

Common Power Conversion Topologies


General SMPS Guidelines


Intelligent Control Capabilities


In addition to efficient power conversion and LED control, our lighting solution provides opportunities to further enhance your lighting application through product differentiation and increased user experience.

  • Custom user interface and control
  • Communication and networking
  • Environmental sensing
    • Motion, external light source, etc.
  • Daylight harvesting and auto-dimming
  • Thermal management
    • Active and passive
  • Smooth dimming control
  • Color mixing
  • Closed-loop lighting control
  • Color and lumen compensation
  • System health monitoring
  • Predictive failure monitoring
  • Remote fault detection
  • Energy monitoring and control
  • Energy harvesting
  • Solar, radio, etc.
  • Battery management and charging
  • Fully customizable options

Lighting Products


Documents


Application Notes


Firmware


The software in this section is subject to the U.S. Export Administration Regulations and other U.S. law, and may not be exported or re-exported to certain countries or to persons or entities prohibited from receiving U.S. exports (including Denied Parties, entities on the Bureau of Export Administration Entity List, and Specially Designated Nationals).

DALI Code Library


Beta code library available now

Digital Addressable Lighting Interface (DALI) is a standard lighting control protocol for large networked lighting systems. DALI provides bi-directional communications with uniquely addressed light sources. This allows for customized lighting schemes and the ability for the light source to relay information back to the controller (ie. light output level, color, energy usage, etc.).

  • 'C' based firmware library
  • Control Device (master) and Control Gear (slave) libraries
  • Automated commissioning
  • Firmware implementation on any 8-bit PIC® microcontroller
  • PIC microcontroller requirements
  • One 8-bit timer, one 16-bit timer
  • EEPROM or Emulated EEPROM (self-write Flash)
  • ~4KW Flash program memory footprint (final code size TBD)
  • Compliance
  • IEC 62386-101 (DALI general system requirements)
  • IEC 62386-102 (DALI general system requirements – control gear)
  • Future support for IEC 62386-2xx implementation (particular requirements for control gear; e.g. LED, fluorescent, etc.)

Downloads

Reference Designs