Robotics strive to find the balance between power and agility to face challenges in power consumption, heat dissipation, precision, perception and security. Overcoming these obstacles is crucial for achieving reliable, high-performing robots that can seamlessly integrate into various industries.
Our FPGAs and SoC FPGAs incorporate essential technologies and protocols fundamental to robotic designs. We offer a comprehensive portfolio of Smart Embedded Vision (SEV), multi-axis motor control, Time-Sensitive Networking (TSN), OPC UA, Robot Operating System (ROS) 2, Machine Learning (ML) and functional safety products for your next smart robotic application.
Used in various markets, robotics aim to replicate or supplement human intelligence and labor. They serve crucial functions in many sectors; in the medical field, they provide invaluable assistance to surgeons, enhancing precision and reducing the margin of error in delicate procedures. Agriculture benefits from robotic automation, where tasks such as planting and harvesting are streamlined for increased efficiency and yield. The industrial sector leverages robots to optimize production lines, performing repetitive tasks with unmatched speed and accuracy. Warehouses integrate robots to streamline inventory management processes, improving efficiency in picking and packing operations.
Dive into the groundbreaking world of robotics with our exclusive white paper. Discover how cutting-edge FPGA technology is revolutionizing robotics, from enhancing power efficiency and precision to enabling safety and reliability.
Inside this white paper, you'll find:
Don't miss out on this invaluable resource. Use the link below to access your free copy of the white paper and gain a competitive edge in the rapidly evolving world of robotics.
PolarFire SoC FPGAs deliver up to 50% lower power than equivalent SRAM SoC FPGAs. We built PolarFire SoCs upon the award-winning, nonvolatile PolarFire FPGA platform. They feature a five-core Linux-capable processor subsystem based on the RISC-V ISA.
Our award-winning PolarFire FPGAs deliver the industry’s lowest power at mid-range densities with exceptional security and reliability. This family of products spans from 100K Logic Elements (LEs) to 500K LEs, features 12.7G transceivers and offers up to 50% lower power than competing mid-range FPGAs
Optimize design size and power consumption using these low-density, low-power devices. SmartFusion 2 SoC FPGAs bring proven security and exceptional reliability to communications, industrial, medical, defense and aviation applications.
IGLOO 2 Flash FPGA devices are ideal for general-purpose functions such as Gigabit Ethernet or dual PCI Express® control planes, bridging functions, I/O expansion and conversion, video/image processing, system management and secure connectivity.
Email us to leverage our world-class team of design experts to expedite your design cycle.
Browse our technical support forum or submit a question to our support team.