Need Help?

Privacy Policy

Live Chat

The fourth industrial revolution integrates connectivity and automation, supported by an increased focus on real-time analytics. It is also driving the shift in intelligent process loads from the cloud to the edge of the industrial networks to enable decentralized decision making. The edge of these networks will need to be miniaturized for low physical footprints and to be hacking immune. Our FPGAs offer increased design customizability, advanced data and design security features at small footprints and up to 50% lower power than the competition. Supplemented with the availability of end-to-end design and development tools, IPs and solutions, our FPGAs are an ideal fit for machine vision, robotics, thermal imaging and other industrial technologies that require power-efficient, accelerated processing.

FPGAs for Smart Robotics


FPGAs for Smart Robotics


Our FPGAs incorporate essential technologies and protocols fundamental to robotic designs. We offer a comprehensive portfolio of Smart Embedded Vision (SEV), multi-axis motor control, Time-Sensitive Networking (TSN), OPC UA, Robot Operating System (ROS) 2, Machine Learning (ML) and functional safety products for your next smart robotic application.

FPGAs for Medical Imaging


FPGAs for Industrial Applications

Explore how our advanced FPGA solutions optimize medical imaging systems with high-speed processing, low-latency performance, and precise control. Our products support cutting-edge technologies in ultrasound, MRI, and CT applications, delivering enhanced image quality and diagnostic accuracy.

Featured Applications


Click on the diagrams below to enlarge.

Linux® and Real-Time Operating Systems (RTOSs) on PolarFire® SoCs


The Linux SDK for PolarFire SoCs is available in Yocto and Buildroot environments. The SDK comes with support for system firmware that handles secure system boot, secure bootloader, crypto services and inter-CPU messaging. The SDK includes driver support for all the microprocessor (MPU) sub-system peripherals and common soft IPs supported for the FPGA fabric. We extend support for various open-source and commercial RTOSs for PolarFire SoCs. You may choose to use our free Eclipse-based SoftConsole development environment or third-party environments to develop your bare metal- or RTOS-based embedded firmware. Open-source RTOS ports on PolarFire SoCs are available as example projects. Commercial RTOSs that include advanced scheduling, memory management and file systems are available from corresponding vendors. 

Networking and Connectivity


10G-Ethernet MAC

We designed the Core10GMAC for the IEEE® 802.3-2012 specification and to support 10GBASE-R, 10GBASE-KR and XGMII interfaces. This configurable core provides the complete MAC and PHY layer when used with a transceiver interface.

USXGMII for Multi-Gigabit Technology

The Core Universal Serial Media Independent Interface (USXGMII) IP carries a single network port over a single SerDes between the MAC and the PHY for multi-gigabit technology at 1G/2.5G/5G/10G data rate.

USB 3.2

A USB-IF-certified, full-featured PC host, device and dual-role can support USB 3.2 Gen 1 devices at 5 Gbps or USB 3.2 Gen 2 devices at 10 Gbps from our IP partner Corigine.

Anybus®

The Anybus CompactCom 40 series of products for industrial Ethernet solutions is based on our SmartFusion® 2 SoC FPGA devices. The highly secure Anybus CompactCom products offer you a lower total cost of ownership and accelerated time to market with a multi-protocol solution that covers all major industrial Ethernet networks and well-established Fieldbus networks. The Anybus CompactCom solution makes it possible to use or design one common Ethernet hardware platform and then download any industrial Ethernet protocol software.

EtherCAT®

Our partner Trinamic's EtherCAT solution includes a plugfest-tested EtherCAT IP and chip solution (TMC8460) for SmartFusion 2 SoC FPGAs. The EtherCAT solution is suitable for applications such as Programmable Logic Controllers (PLCs), motor drive/motion drive control, safety Input/Output (I/O) modules and other applications that require EtherCAT communications.

Industrial Vision


VectorBlox™ Accelerator


The VectorBlox Accelerator Software Development Kit (SDK) offers the most power-efficient Convolutional Neural Network (CNN)-based Artificial Intelligence (AI) /Machine Learning (ML) inference with PolarFire FPGAs. It contains different tools that compile a neural network description from frameworks like TensorFlow and ONNX into a Binary Large Object (BLOB). These BLOBs are stored in Flash and loaded into the DDR memory during execution.

Smart Embedded Vision (SEV) With PolarFire FPGAs and PolarFire SoC FPGAs


As compute workloads move to the edge, PolarFire FPGAs and PolarFire SoC FPGAs present an ideal choice for a new range of compute-intensive edge devices, including those deployed in thermally and power-constrained environments. They are the only mid-range device of their kind that supports dual 4K video processing and quad-core RISC-V® application-class processors running RTOSs and rich operating systems like Linux®. SEV solutions include video, imaging, Machine Learning (ML) IP and application-specific development tools to quickly prototype embedded vision applications including MIPI® CSI-2, HDMI® 2.0, MIPI DSI, 12G SDI, USXGMII and CoaXPress 2.0.

Motor Control


Our multi-axis motor control solution is a deterministic, high-precision, low-power offering of an IP suite with flexible design options and extensive resources. The solution includes algorithms for sensor-less Field Oriented Control (FOC), FOC with Hall-effect sensor, FOC with encoder and FOC with resolver for PMSM/BLDC motors. It caters to a broad range of markets including industrial, medical, space and aviation segments. The solution includes hardware-based demonstrations for integrated dual-axis implementation, a six-axis BLDC motor control and a multi-axis UAV/drone.

Precision

High Performance 

Determinism

Scalability

Implementing OPC UA With PolarFire SoC FPGAs


The industrial edge has emerged as an established norm for industrial automation requirements that require more than what centralized computing architectures can offer. The most significant design challenge for an edge device is to design for thermally constrained, small power budgets. Although the goal is complete integration at low costs, equally critical considerations are security and reliability to ensure authentic, tamper-proof and safe inferences and communication. 

Our PolarFire SoC FPGA is an intelligent choice for industrial edge applications such as robotics, low-power medical imaging, process control and automation, industrial image processing and analytics, multi-axis motion control, video broadcast equipment and more.

The PolarFire SoC implementation of the OPC UA protocol uses a client-server architecture; the server services data requests that are initiated by the client. PolarFire SoCs can be configured both as a server and a client.

Functional Safety


We are committed to providing you with FPGAs for safety-critical designs. Our functional safety design flow simplifies and accelerates safety certifications supporting IEC 61508 and ISO 26262 standards. Our Flash FPGAs can help you meet the established standards for safety and reliability.

Featured Products


PolarFire SoC FPGAs

PolarFire SoC FPGAs deliver up to 50% lower power than equivalent SRAM SoC FPGAs. We built PolarFire SoCs upon the award-winning, nonvolatile PolarFire FPGA platform. They feature a five-core Linux-capable processor subsystem based on the RISC-V ISA. 

PolarFire FPGAs

Our award-winning PolarFire FPGAs deliver the industry’s lowest power at mid-range densities with exceptional security and reliability. This family of products spans from 100K Logic Elements (LEs) to 500K LEs, features 12.7G transceivers and offers up to 50% lower power than competing mid-range FPGAs

SmartFusion® 2 FPGAs

Optimize design size and power consumption using these low-density, low-power devices. SmartFusion 2 SoC FPGAs bring proven security and exceptional reliability to communications, industrial, medical, defense and aviation applications.

IGLOO® 2 FPGAs

IGLOO 2 Flash FPGA devices are ideal for general-purpose functions such as Gigabit Ethernet or dual PCI Express® control planes, bridging functions, I/O expansion and conversion, video/image processing, system management and secure connectivity. 

Development Platforms


We offer an extensive range of FPGA-based evaluation boards, development kits, add-on daughter cards and programming and debug hardware to enable quick prototyping of products and applications. We also provide easily accessible demonstration guides, application notes and sample designs to accelerate your time to market.

Support


FPGA Design Services

Email us to leverage our world-class team of design experts to expedite your design cycle. 

Technical Support

Browse our technical support forum or submit a question to our support team.