We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

PCIe 5 Technology


PCI Express® Technology

In 2019, less than two years after the PCIe® 4.0 specification was released, the PCI-SIG® Consortium released the PCI Express Base Specification Revision 5.0, once again revealing the bandwidth available over a PCI Express (PCIe) link had doubled. The evolution of PCIe 5.0 technology to 32 GT/s, while remaining backward compatible with earlier specifications, provides you with new capabilities in building cloud and enterprise data centers, Artificial Intelligence (AI) and Machine Learning (ML) applications.

This doubling of the bit transfer rate, coupled with an x16 link, makes it possible to reach ~128 Gbps aggregate bandwidth. These higher transfer rates enable you to balance bandwidth requirements with simplicity by using fewer lanes for certain applications. AI, ML and other demanding, high-bandwidth applications  can take full advantage of an x16 lane. PCIe 5.0 technology also provides additional capabilities to handle signal integrity issues, such as loss and noise.

 

PCI Express Data Center Technology

Specification

Raw Bit Rate Per Lane

Link Bandwidth

Bandwidth Per Lane

Total x16
Bidirectional Bandwidth

PCIe® 1.x

2.5 GT/s

2 Gbps

250 MBps

8 GBps

PCIe 2.x

5.0 GT/s

4 Gbps

500 MBps

16 GBps

PCIe 3.x

8.0 GT/s

8 Gbps

~1 GBps

~32 GBps

PCIe 4.x

16.0 GT/s

16 Gbps

~2 GBps

~64 GBps

PCIe 5.x

32.0 GT/s

32 Gbps

~4 GBps

~128 GBps

The PCIe Gen 5 specification’s advancements in Input/Output (I/O) technology is expected to be widely adopted across a wide range of data center and automotive Advanced Driver Assistance Systems (ADAS) equipment utilizing processing and peripheral devices such as Graphics Processing Units (GPUs), Central Processing Units (CPUs), Network Interface Cards (NICs), NVM Express® (NVMe®) Solid State Drives (SSDs), storage controllers, automotive cameras and infotainment systems. 

PCIe Gen 5 Switchtec™ PFX PCIe switches are now available to meet your design requirements.