Aggregation routers can be used in a data center where high capacity and redundancy are needed. They also allow flexibility through the use of different line cards that can be populated to connect to the switching fabric.
We offer the most compact Ethernet PHYs available in the industry that allow you to scale the capacity of your switch or router design. This complete family includes optimized solutions that can act as signal integrity retimers over a backplane. These feature-rich PHYs add security at line rate, MACsec and IPSec, enable Class C/D Precision Time Protocol (PTP) or aggregate lower rate clients to higher rates to optimize switch capacity.