We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Wireless Energy Monitor

Have you ever wondered how much energy your blender, toaster, coffee maker or other appliance is using? With the ever increasing cost of energy, understanding consumption patterns is a very important part of minimizing energy usage. The Wireless Energy Monitor enables the real-time collection of consumption data as well as remote on/off control. The data can be viewed locally by connecting via an ad hoc Wi-Fi® connection or remotely by connecting to a cloud server. This reference design can help kick-start your own connected home, smart appliances or smart energy designs.

The Wireless Energy Monitor is part of our Connected Home platform. At the heart of the design is a low-power nanoWatt XLP 16-bit  PIC24FJ256GA106 PIC® microcontroller. Energy consumption is monitored by the MCP3901, a two-channel analog front end with high-accuracy 16/24-bit delta-sigma Analog-to-Digital Converters (ADCs). The SST25VF032B supplies 32 Mbit of Flash to store data locally in off-line mode. Date and time stamps are kept accurate by the stand-alone MCP79410 Real-Time Clock/Calendar (RTCC) with battery backup. The energy consumption data is transmitted via the agency-certified (e.g. FCC) MFR24WB0MA Wi-Fi module.

Key Features


  • Accurately measure voltage and current
  • Minimal vampire current
  • Ad hoc and infrastructure Wi-Fi modes
  • Relay on/off control of load via webpage

Getting Started


Microchip Products

Available Reference Material

  • Circuit schematics and gerber files
  • Bill of materials
  • Software

For more information on the Connected Home Concentrator, please email appliance@microchip.com

Class B Libraries


Notes

  1. The library is available as optional content in MPLAB® Code Configurator Melody and can be enabled in the Content Manager Tool. Follow the steps outlined in the user guide to get started.
  2. The IEC 60730 Class B library for Microchip’s Arm® Cortex®-M0+-based devices is supported by Hitex, and the library is also available from the Hitex website.

Note

  1. The VDE test report is included in the zip file with the Class B library
Title
MPLAB X CRC Calculator Test Project Download
CRC Calculator Download
Robustness on tinyAVR 0- and 1-series, and megaAVR 0-series Download
Using a Hardware or Software CRC with Enhanced Core PIC16F1XXX in Class B Applications Download

Products Supporting Class B


Wireless Energy Monitor