We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Connected Home Console

Gone are the days of the simple mercury-based dial thermostat. As the Internet of Things (IoT) continues to evolve, it is likely that the thermostat will play a central role in managing appliances and sensors throughout the home. For example, multiple sensors could be placed throughout the home to monitor temperature, humidity, motion, water and smoke. Having a dedicated interface for all of these sensors will be a requirement. The Microchip Connected Home Console can serve as a starting point for your smart thermostat or home automation control center design.

The WQVGA display is being driven by the PIC24FJ256DA210 that includes three hardware graphics acceleration units and can drive resolutions up to 640 × 480 with 16 bits of color depth. The AR10120 controls the touchscreen allowing direct user input in a variety of functional modes. With 32 Mbit serial Flash and 256 Kb EEPROM the design has plenty of memory to store images and any required configuration data. The MCP9808 temperature sensor is accurate to ±0.25°C over a range of −40°C to +125°C. The MCP79410 provides Real-Time Clock/Calendar (RTCC) with battery switchover for backup power. The MRF24WB0MA is an agency certified (e.g. FCC) Wi-Fi® module that has an integrated antenna, matching circuitry, and supports Wi-Fi with the free TCP/IP protocol stack.

Key Features


  • Wireless thermostat functionality
  • 16-bit MCU with integrated graphics
    • Internal 96 Kb RAM frame buffer
    • Three hardware graphics accelerator units
    • 256-entry color lookup table (CLUT)
    • Interface to monochrome, C-STN, TFT, or OLED
    • Resolutions up to 640 × 480 @ 16 bpp
    • USB v2.0 On-the-Go compliant
  • WQVGA touchscreen display
    • 480 × 272 resolution
    • 16-bit per pixel graphics
  • Home area network display
    • Wireless temperature sensors
    • Wireless energy monitors
    • Other wireless appliances and sensors
  • Bonjour network discovery

Getting Started


Microchip Products

Available Reference Material

  • Circuit schematics
  • Gerber files (board layout)
  • Bill of materials
  • Software

For more information on the Connected Home Concentrator, please email appliance@microchip.com

Class B Libraries


Notes

  1. The library is available as optional content in MPLAB® Code Configurator Melody and can be enabled in the Content Manager Tool. Follow the steps outlined in the user guide to get started.
  2. The IEC 60730 Class B library for Microchip’s Arm® Cortex®-M0+-based devices is supported by Hitex, and the library is also available from the Hitex website.

Note

  1. The VDE test report is included in the zip file with the Class B library
Title
MPLAB X CRC Calculator Test Project Download
CRC Calculator Download
Robustness on tinyAVR 0- and 1-series, and megaAVR 0-series Download
Using a Hardware or Software CRC with Enhanced Core PIC16F1XXX in Class B Applications Download

Products Supporting Class B


Connected Home Console