G.711 Encoder

PIC24FJ1024GB610

  • 32 MHz performance
  • 1024 KB Flash with Live Update
  • 32 KB SRAM
  • UART, SPI, I2C
  • USB 2.0 OTG Full Speed Interface
  • 100 pins

dsPIC33EP512MU810

  • 70 MHz performance
  • 512 KB Flash, 52 KB SRAM
  • UART, SPI, I2C, CAN
  • USB 2.0 OTG Full Speed Interface
  • 100 pins

G.726A Encoder

dsPIC33EP512MU810

  • 70 MHz performance
  • 512 KB Flash, 52 KB SRAM
  • UART, SPI, I2C, CAN
  • USB 2.0 OTG Full Speed Interface
  • 100 pins

Speex Encoder

dsPIC33EP512MU810

  • 70 MHz performance
  • 512 KB Flash, 52 KB SRAM
  • UART, SPI, I2C, CAN
  • USB 2.0 OTG Full Speed Interface
  • 100 pins

Sample Applications


MPLAB® Starter Kit for dsPIC® DSCs : This application demonstrates how to use the starter kit for speech capture, speech playback, speech encoding and decoding, as well as how to use the serial Flash memory to store speech samples.