Solutions for Designing and Deploying Optical Transport Network (OTN) Equipment for Metro Networks, Core Networks or Data Center Interconnect (DCI) Networks Using OTN and Ethernet


With solutions covering the entire network infrastructure from metro/core to access aggregation to last mile, we understand the unique challenges facing both OEM system designers and carrier network planners. This technology expertise is embedded in our products that can drive innovation in your next-generation edge and core router, OTN/WDM and DCI equipment designs.

Our DIGI family of OTN processors combines OTN and Ethernet while complying with the IEEE® 1588 standard to cost effectively support optical transport equipment. The Software Development Kit (SDK) minimizes time to market and research and development expense for OEMs and total cost of ownership for service providers. With many features and MPLS classification, our Ethernet PHYs with OTN/FEC enable edge, aggregation and access networks for carrier Ethernet switches and router equipment.

The META-DX family of devices consists of multi-purpose Ethernet MACs/PHYs that support rates from 1–800 GbE with up to 2.4T capacity on a single chip. These highly flexible devices support analog and PCS retiming, forward and reverse gearboxing, PTP time stamping accuracy to enable Class C/D PTP applications, hitless 2:1 multiplexing, crosspoint functionality and flexible I/O to enable connectivity to a variety of optical modules, DACs, packet processors and Ethernet switches.

We offer the widest portfolio of single-chip timing devices delivering “any rate, any port, all the time” performance for OTN. A unique two-stage architecture in ClockCenter devices can accept, filter and generate any client frequency rate to support any communication service over optical networks.

Our FPGAs and SoCs enable system management functions such as controlling power supplies, I/O expansion and secure boot. These devices integrate several security countermeasures, making them resistant to the latest threats. In addition, our low-power, SEU-immune FPGAs ensure reliability in high-density, thermally challenging environments.

Well-known for our high-reliability, high-performance components and systems, we are a market leader for high-bandwidth optical and Ethernet solutions. Our product portfolio also includes semiconductors, systems, services and software.

 

Transport Network Interactive Block Diagrams


DWDM/OTN Transponder Block Diagram


Double Click to Expand

 

 

 

 

Switching Packet Optical Transport Platform Block Diagram


Double Click to Expand