Need Help?

Privacy Policy

Live Chat

Delivering Additional Bandwidth and Processing Capability at a Lower Power


Overcome power, system size, cost and security challenges across communication applications by selecting from our families of FPGAs. You’ll find pre-built solutions for Digital Signal Processing (DSP), Serializer/Deserializer (SerDes), networking, microcontrollers (MCUs), microprocessors (MPUs) and even analog blocks to accelerate your design and simplify development. If your primary need is high speed, high security or high volume, we have an FPGA for your logic integration needs. 

PolarFire® FPGA and PolarFire SoC: Your Communications FPGA


Take advantage of the following features of PolarFire devices:

  • 4+1 embedded RISC-V CPUs
  • Up to 24 12.7 Gbps HS transceivers
  • Two built-in PCIe® Gen 2 blocks
  • Up to 1480 MAC blocks
  • 36-bit DDR4/LPDDR interface

Cost-Optimized Architectures

  • Wide density range: −5–500K Logical Elements (Les)
  • Flexible muti-standard I/O support
  • 0.8-mm and 1-mm packages available
  • Built-in memory interfaces with CDR and gearing logic

Solutions, Hardened Blocks and IP

  • CoreVectorBlox for neural networks
  • PCIe, JESD204B, Ethernet, Interlaken
  • CPRI, eCPRI and RoE
  • IEEE® 1588 and SyncE
  • SGMII and QSGMII

FPGA Solutions for Communications Infrastructure


5G/LTE Mobile Networks

  • Radios
  • Base stations
  • 5G RAN and X-haul
  • Millimeter wave radios

Metro, Core and Data Center Interconnect (DCI) Networks

  • Optical transport networks
  • DCI
  • Crypto co-processing for OTN line cards
  • Carrier Ethernet switches/routers
  • Intelligent optical modules

Enterprise Infrastructure

  • SGMII to QSGMII bridging
  • Access routers
  • Enterprise switches

Broadband Home and Customer Premise Equipment (CPE)

  • Broadband gateways
  • Home automation gateways
  • Smart homes

Converged Access Networks

  • FTTx
  • Carrier Ethernet and enterprise access

Broadcast Video

  • Video transport

Solutions and IP

  • Reference designs
  • Demos
  • IP cores
  • Kits and development boards
  • Software tools
  • Programming hardware

Benefits of Our Low-Power FPGAs


Most Power-Efficient FPGAs

Two Times More Performance Per Watt

Exceptional Reliability

Zero Configuration Upsets

Military-Grade Security

Best Cyber and Anti-Tamper Security

Documentation