Broadcast Video Application Overview


Today’s media landscape is highly dynamic. Content is created, broadcasted and increasingly consumed over Connected TV (CTV) or Over the Top (OTT) format while traditional analog (coaxial cable) and satellite continue to sustain a large, although decreasing, share of delivery.

Broadcast and content creation equipment must support legacy workflows while enabling the creation and support of new workflows and revenue streams. Our wide portfolio addresses applications that utilize various video broadcast architectures including pro video broadcast production platforms such as video cameras and video recorders, video transport over IP, Ethernet and OTN. Our solutions simplify your broadcast capture and workflow equipment designs, advancing your customers’ operational efficiencies and business agility.

Broadcast Video Interactive Block Diagrams


Hover and Click for More Information

Creating complex broadcast equipment can come with distinct design and deployment challenges. To alleviate these challenges, our innovative technologies enable:

  • Efficient and highly accurate end-to-end synchronization
  • Power- and space-efficient equipment designs
  • State-of-the-art, hardware equipment security

Our product portfolio includes:

  • Ethernet switches with industry’s most complete TSN feature set embedded in silicon for best performance
  • The industry’s only Ethernet PHYs with simultaneous support for IEEE® 1588 time stamping and 128-bit MACsec (IEEE 802.1AE-2006) or 256-bit MACsec (IEEE 802.1AEbn-2011) with no loss of accuracy
  • Very low-power, small-footprint, highly secure FPGAs for power- and space-sensitive designs
  • Complete, end-to-end timing and synchronization solutions supporting SyncE and IEEE 1588
  • RF Power Amplifiers (PAs), Low-Noise Amplifiers (LNAs) and varactor diodes for frequencies of more than 6 GHz
  • Industry-leading security solutions including root of trust and Trusted Platform Module (TPM) devices
  • Power over Ethernet (PoE) solutions that combine with our low-power FPGAs to deliver power savings of 2–4W
  • Extensive selection of power components such as Power Management ICs (PMICs), microcontrollers (MCUs) and Digital Signal Controllers (DSCs) with innovative on-chip peripherals for power conversion and PoE silicon and system products