Our electric two-wheeler solutions extend to a broad range of applications, and we offer reference designs that help you accelerate your cycle times from prototype to production. We offer high-performance traction motor control solutions designed for electric two-wheelers, including scalable, efficient, reliable reference designs that are optimized for 350W to 10 kW.
Our reference designs are tailored to meet the diverse performance needs of electric two-wheelers and support applications for E-Kick scooters, E-Bikes and high-power E-Scooters. These designs collectively aim to streamline development, reduce costs and provide scalability, flexibility, superior efficiency and reliability.