Our 32-bit microprocessor (MPU)-based solutions are well suited for in-car control panels, gateways, telematics and audio applications. MPUs that are recommended for automotive applications are AEC-Q100 Grade 2 qualified and backed by our client-driven obsolescence practice of continuing to supply a product for as long as possible and while demand for the product exists. These MPUs offer advanced on-chip security functionality and are supported by a rich panel of Microchip companion ICs including fully optimized power management ICs.

To simplify your development of automotive applications using our 32-bit MPUs, we offer complete software solutions for the Linux® operating system and bare metal/RTOS. We also provide AUTOSAR®-compliant MCAL driver software. Use our MPLAB® Harmony embedded software development framework and Ensemble Graphics Toolkit (EGT) to easily configure and customize your design.

SAM9X60

This MPU is an entry-level Linux machine or high-end RTOS platform with a CPU core running at 600 MHz and a 200 MHz memory bus.

Key Features:

  • Enhanced user interface capability
    • LCD controller, four overlays, 1024 × 768 resolution, 2D hardware accelerator
    • I2S digital audio support and Class D controller
  • BOM cost optimization, down to four PCB layers
  • Dedicated Power Management IC (PMIC) and integrated Low Dropout regulators (LDOs)
  • Large number of connectivity options
    • Up to 13 FLEXCOMs with LIN support, dual 10/100 Ethernet, two CAN controllers, three High-Speed USB PHYs
  • Integrated security
    • AES/TDES/SHA in hardware, secure boot, EBI scrambling, OTP for key storage

SAMA5D29

The Arm® Cortex®-A5 based SAMA5D29 MPU offers rich media capabilities, advanced security features and Human-Machine Interface (HMI) and connectivity functionality.

Key Features:

  • CPU core running at up to 500 MHz
  • NEON™ processing engine
  • 128 KB L2 cache
  • Embedded media features
    • Audio sub-system
    • 24-bit LCD Interface
    • 12-bit RAW Bayer camera
    • Capacitive touch
  • Advanced security features
    • Encryption engines
    • On-the-fly encryption/decryption from DDR
    • Arm TrustZone® technology
    • Eight tamper pins and secure key storage

Automotive 32-bit Microprocessors