We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Reliable Automotive Solutions With dsPIC33 DSCs


Modern automotive designs are incorporating a growing number of electronic systems for a variety of applications including sensor interfacing, power management, interior and exterior lighting, battery charging, power rail conversion, motor control in pumps, fans, compressors and actuators and advanced electronic control units that enable drivers and passengers to control and interact with their vehicles.

Electric Vehicle (EV) applications require innovative solutions. Our comprehensive portfolio of AEC-Q100 Grade 0- and Grade 1-qualified automotive dsPIC33 Digital Signal Controllers (DCSs) provides real-time response and high reliability in extreme operating conditions, including extreme temperatures, and features for functional safety and security to meet your automotive design challenges.

Automotive dsPIC33 DSCs


Recommended Automotive Products


Device Family Performance ISO 26262 Functional Safety ISO 26262 Functional Safety Touch Library Automotive Security AUTOSAR® and MCAL Drivers AEC-Q100 Qualification
dsPIC33AK Single-Core DSCs Up to 200 MHz,
32-bit DSC,
DP-FPU
Planned Planned Companion: TA100 Roadmap Grade 1: -40°C to +125°C
Grade 0: -40°C to +150°C Planned
dsPIC33CH Dual-Core DSCs Up to 190 MHz Yes Yes Companion: TA100 Yes Grade 0, Up to 150°C
dsPIC33CK MPT Secure DSCs Up to 100 MHz Yes Yes Integrated HSM Yes Grade 1, Up to 125°C
dsPIC33CK Single-Core DSCs Up to 100 MHz Yes Yes Companion: TA100 Yes Grade 0, Up to 150°C
dsPIC33EV Single-Core DSCs (5V) Up to 70 MHz Yes Companion: TA100 Grade 0, Up to 150°C

Automotive Design Resource Center


AUTOSAR Ready DSCs

AUTOSAR®-Ready DSCs

We designate select devices in our dsPIC33C family of DSCs as AUTOSAR-ready DSCs. These dsPIC33CK and dsPIC33CH DSCs contain large amounts of memory and support AUTOSAR (4.3.x), AUTOSAR OS and MCAL drivers.

dsPIC33CK1024MP708 Digital Signal Controllers (DSCs)

dsPIC33AK Family of DSCs

Our high-performance, 32-bit dsPIC33A family of DSCs with a Double-Precision Floating Point Unit (DP-FPU) provides up to 200 MHz operation. The dsPIC33A DSCs come with a range of hardware safety and security features that enables development of automotive motor control, advanced sensing and real-time control, lighting and power conversion applications.

Functional Safety Touch Library

Develop safety-critical touch designs using the ISO 26262 ASIL-B ASPICE L1 compliant functional touch libraries for our dsPIC33C DSCs. The packages include Functional Safety Manual, FMEDA, safety analysis report, and functional safety touch reference application with user's guide.

dsPIC33A Curiosity Development Board

dsPIC33C Touch CAN LIN Curiosity Development Board

dsPIC33CK Curiosity Development Board

New/Popular Automotive dsPIC33 DSCs


Automotive Ecosystem


Read Our Blog Articles