We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

PIC24F Microcontroller Features


Automotive applications require microcontrollers (MCUs) that can operate in extreme environmental conditions. Our cost-effective PIC24F family of MCUs are AEC Q100 Grade 1 qualified with operating temperatures of up to 125°C. These MCUs are loaded with a variety of hardware safety features and specialized peripherals for low-power, sensor interfacing and control automotive designs, which is why they are being incorporated in many modern vehicles.

These smart and low-power PIC24F MCUs with integrated USB, segmented LCD and other peripherals such as LIN, SPI, UART, I2C, Pulse-Width Modulators (PWMs) and timers help meet many of your automotive design requirements.

Automotive PIC24F MCUs Target Applications

Automotive 16-bit PIC24F Microcontrollers


Low Power and Scalable USB and Segmented LCD Segmented LCD USB
PIC24F GA6 Family
Up to 1 MB memory
    PIC24F GB6 Family
Up to 1 MB memory
PIC24F GL4 Family
Up to 512 KB memory
PIC24F GU4 Family
Up to 512 KB memory
PIC24F GL4 Family
Up to 512 KB memory
PIC24F GU4 Family
Up to 512 KB memory
PIC24F GA7 Family
Up to 256 KB memory
Low pin count
     
PIC24F GL3 Family
Low pin count, value line
  PIC24F GL3 Family
Low pin count, value line
 
PIC24F GP2 Family
Low pin count, value line
    PIC24F GU2 Family
Up to 64 KB memory
Low pin count, value line

PIC24F MCUs in Automotive Designs


Hardware Tools


A few of our most popular hardware development boards available for the PIC24 products are shown below. To learn more about various development boards, please visit the Hardware Development Tools page.

Explorer 16/32 Development Kit

Explorer 16/32 Development Kit

Ready-to-start development, demonstration and testing platform for PIC24 MCUs.

PIC24F LCD and USB Curiosity Boards

PIC24F LCD and USB Curiosity Boards

Cost effective development and demonstration platform for the PIC24F GU/GL family of MCUs.

PIC24FJ64GU205 Curiosity Nano Development Board

PIC24FJ64GU205 Curiosity Nano Development Board

This board provides an easy-to-use development platform for PIC24F MCUs with integrated USB and CIPs.

Software Tools


MPLAB® Development Ecosystem and Software Tools

The MPLAB development ecosytem is a single tool chain supporting all PIC® microcontrollers.

MPLAB® X Integrated Development Environment

MPLAB® X Integrated Development Environment

A single Integrated Development Environment (IDE) supporting all PIC® MCUs and dsPIC33 DSCs

MPLAB® Code Configurator

MPLAB® Code Configurator

A free graphical programming environment that generates seamless, easy-to-understand C code

MPLAB® XC Compiler

MPLAB® XC Compiler


A comprehensive solution for your software development that integrates with MPLAB X IDE to provide a full graphical front end

PIC24F MCU Automotive Products


Title

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Vestibulum vehicula velit sit amet turpis rutrum vehicula. Donec eu varius velit, nec ultricies arcu. Fusce vitae pulvinar lorem. Etiam sodales et ipsum volutpat suscipit. Aliquam non mauris ut lectus volutpat feugiat id eget massa. Aliquam vel eleifend metus. Nam ultricies, risus sed tempor suscipit, dolor ligula sodales erat, et porta magna sem fermentum felis. Orci varius natoque penatibus et magnis dis parturient montes, nascetur ridiculus mus. Donec commodo magna at scelerisque sollicitudin. Morbi elit tortor, blandit vel imperdiet in, ullamcorper eu tortor. Etiam dapibus eleifend elementum. Vestibulum finibus efficitur mauris, vitae convallis ex molestie non. Etiam luctus at mauris accumsan finibus.