Automotive Open System Architecture (AUTOSAR®) addresses the challenge of increasing software complexity by providing an open and exchangeable solution to standardize the software architecture for automotive Electronic Control Units (ECUs). This empowers you to create innovative electronic systems that offer improved quality, performance, safety and security.
We designated select devices in our dsPIC33C family of DSCs as AUTOSAR-ready DSCs. These devices include dsPIC33CH dual-core DSCs (90+100 MHz) and dsPIC33CK single-core DSCs. With these devices, you can expect:
AUTOSAR-ready dsPIC33C DSCs support MICROSAR from Vector. MICROSAR Classic is the embedded software for your AUTOSAR Classic ECUs. It consists of the runtime environment MICROSAR Classic RTE and MICROSAR Basic Software Modules (BSWs). They cover the entire AUTOSAR Classic standard and contain many useful extensions.
You can use the QORIX Classic OS for your ISO 26262-compliant ECUs. The OS is safety certified, and its development process is certified by EXIDA® and TÜV. The QORIX Classic OS incorporates all the functionalities of the OSEK/VDX standard and has several advanced capabilities. The QORIX Classic OS is designed as per AUTOSAR specifications and offered across Scalability Classes 1 through 4 to fit the different application requirements.
Our MCAL driver packages for AUTOSAR-ready dsPIC33C DSCs comply with AUTOSAR 4.3.x.
These ASIL B- and ASPICE-compliant drivers with full source code are integrated with the EB tresos Studio AUTOSAR configuration tool from Elektrobit.
The MICROSAR Classic evaluation bundle from Vector includes a pre-integrated MICROSAR Basic Software Module (BSW) for dsPIC33C DSCs that works seamlessly with KSAR OS from KPIT and MCAL drivers from Microchip. The package consists of the MICROSAR Classic Runtime Environment (RTE) and BSWs that cover the complete AUTOSAR Classic standard and contain many useful extensions.
The MICROSAR Classic evaluation bundle provides you with valuable information about AUTOSAR, including the design and configuration process and the basic software. The evaluation bundle offers you the following advantages:
The MICROSAR Classic evaluation bundle from Vector includes a pre-integrated MICROSAR Basic Software Module (BSW) for dsPIC33C DSCs that works seamlessly with Classic OS from Qorix and MCAL drivers from Microchip. The package consists of the MICROSAR Classic Runtime Environment (RTE) and BSWs that cover the complete AUTOSAR Classic standard and contain many useful extensions.
The MICROSAR Classic evaluation bundle provides you with valuable information about AUTOSAR, including the design and configuration process and the basic software. The evaluation bundle offers you the following advantages:
Our MCAL packages contain MCAL drivers for the modules listed above, which are tested on our XC functional safety compiler. Our MCAL evaluation package, available under evaluation license, helps you get started quickly. We also offer a commercially licensed, production-ready MCAL package for your end application development. Contact your local sales office to learn more about our MCAL packages and licensing model.
This demo application showcases the use of high-performance, real-time dsPIC33C DSCs to meet security and AUTOSAR requirements and implement a variety of automotive ECU functions.
Our dsPIC33C family of AUTOSAR-ready DSCs addresses the challenge of increasing software complexity by providing an open and exchangeable solution to standardize the software architecture for automotive ECUs. These DSCs support our ASIL B- and ASPICE-compliant MCAL driver packages, MICROSAR from Vector and KSAR OS from KPIT.
Learn how to implement automotive ambient lighting using Intelligent Smart Embedded LED, or ISELED®, technology and our dsPIC33CK family of Digital Signal Controllers (DSCs).