We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Our 32-bit microprocessor (MPU)-based solutions are well suited for in-car control panels, gateways, telematics and audio applications. MPUs that are recommended for automotive applications are AEC-Q100 Grade 2 qualified and backed by our client-driven obsolescence practice of continuing to supply a product for as long as possible and while demand for the product exists. These MPUs offer advanced on-chip security functionality and are supported by a rich panel of Microchip companion ICs including fully optimized power management ICs.

To simplify your development of automotive applications using our 32-bit MPUs, we offer complete software solutions for the Linux® operating system and bare metal/RTOS. We also provide AUTOSAR®-compliant MCAL driver software. Use our MPLAB® Harmony embedded software development framework and Ensemble Graphics Toolkit (EGT) to easily configure and customize your design.

SAM9X60

This MPU is an entry-level Linux machine or high-end RTOS platform with a CPU core running at 600 MHz and a 200 MHz memory bus.

Key Features:

  • Enhanced user interface capability
    • LCD controller, four overlays, 1024 × 768 resolution, 2D hardware accelerator
    • I2S digital audio support and Class D controller
  • BOM cost optimization, down to four PCB layers
  • Dedicated Power Management IC (PMIC) and integrated Low Dropout regulators (LDOs)
  • Large number of connectivity options
    • Up to 13 FLEXCOMs with LIN support, dual 10/100 Ethernet, two CAN controllers, three High-Speed USB PHYs
  • Integrated security
    • AES/TDES/SHA in hardware, secure boot, EBI scrambling, OTP for key storage

SAMA5D29

The Arm® Cortex®-A5 based SAMA5D29 MPU offers rich media capabilities, advanced security features and Human-Machine Interface (HMI) and connectivity functionality.

Key Features:

  • CPU core running at up to 500 MHz
  • NEON™ processing engine
  • 128 KB L2 cache
  • Embedded media features
    • Audio sub-system
    • 24-bit LCD Interface
    • 12-bit RAW Bayer camera
    • Capacitive touch
  • Advanced security features
    • Encryption engines
    • On-the-fly encryption/decryption from DDR
    • Arm TrustZone® technology
    • Eight tamper pins and secure key storage

Automotive 32-bit Microprocessors