We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Revolutionizing Automotive Design With Our 32-bit MCU Portfolio


Our scalable 32-bit microcontroller (MCU) portfolio is tailor-made to address a broad spectrum of automotive requirements. Whether you're driving sustainability initiatives, pioneering e-mobility solutions or improving Advanced Driver Assistance Systems (ADAS), our MCUs offer reliability and innovation at every turn, making them an excellent choice for automotive applications.

Automotive Products for 32-bit MCUs


Enhanced Safety and Security With Our 32-bit MCUs


Our 32-bit MCUs are equipped with advanced features and robust capabilities, which makes them versatile solutions for your automotive needs. These MCUs can be used for a variety of applications, ranging from door handles to high-performance audio amplifiers. The focus on safety and security makes these MCUs an excellent choice for a smooth and reliable ride.

Our SAM and PIC32 MCUs deliver unparalleled performance. So, whether it's enhancing user experience or optimizing system functionality, our MCUs offer the flexibility and scalability needed to meet the evolving demands of the automotive industry.

Experience the power of innovation with our SAM and PIC32 MCUs and drive confidently into the future of automotive technology.

32-bit MCU Functional Safety Support


Designing safe and reliable automotive applications to ensure passenger safety is critical. We offer a broad portfolio of functional safety-ready 32-bit MCUs that include the latest hardware safety features and all the safety collateral to help achieve the ISO 26262 Automotive Safety Integrity Level (ASIL) B safety certification.

Our functional safety-ready 32-bit MCUs are commonly used in many automotive applications, including body electronics and in-cabin infotainment systems. Higher safety levels can be achieved through ASIL decomposition.

Automotive Functional Safety Packages and Features

32-bit MCU Cybersecurity Support


With the ever-growing threat of security attacks in automobiles, our 32-bit MCUs offer security features ranging from E-safety Vehicle Intrusion Protected Applications (EVITA) Light for sensors and actuators, to EVITA Hardware Security Module (HSM) Full, which would typically include AUTOSAR® for Electronic Control Units (ECUs). In addition to the different levels of security, we offer secure key provisioning during manufacturing.

Cybersecurity

32-bit MCUs


Automotive Ecosystem