We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

If you are looking for an easy and inexpensive way to add more RAM to your automotive application, our serial SRAM devices are stand-alone volatile memory solutions that can help you create more compact designs while adding features to your current microcontroller (MCU). These 8-pin low-power, high-performance SRAM devices have unlimited endurance and zero write times, making them ideal for applications involving continuous data transfer, buffering, data logging, audio, video and other math- and data-intensive functions. They are available in densities from 64 Kbit up to 1 Mbit and support Serial Peripheral Interface (SPI), Serial Dual I/O Interface (SDI) and Serial Quad I/O™ (SQI™) bus modes. Our automotive-grade serial SRAM devices are AEC-Q100 qualified and ISO/TS16949 compliant to meet the rigorous quality, reliability and long product lifecycle requirements of automotive designers.

Serial SRAM in 2 Minutes

Key Benefits of Serial SRAM:


  • High-speed serial interface architecture
    • 1-, 2- and 4-bit SPI protocol
  • Low-pin-count interface as compared to traditional parallel SRAM interface
  • Low-cost RAM expansion without costly microcontroller upgrade
  • Low power consumption

Serial SRAM Products


Documentation


Application Notes


Title
Using C30 External Spaces to Communicate with Off-Chip Serial SRAM Download
Recommended Usage of Microchip SPI Serial SRAM Devices Download
Using C30 Compiler to Interface Serial SRAM Devices to dsPIC33F and PIC24F Download
Using C32 Compiler to Interface Serial SRAM Devices to PIC32 MCUs Download
AN1287 - Using C18/HI-TECH C Compiler to Interface Serial SRAM Devices to PIC16F/PIC18F Microcontrollers Download