Low-Power, High-Precision, Space-Saving Solutions for Automotive Designs


The demand for automotive electronics has never been greater. Designers of Electronic Control Modules (ECMs) within the automobile are being challenged to deliver increased performance in powertrain, chassis, comfort, driver information, entertainment, safety and other systems. 

Do you need lower quiescent currents? Does your design require reduced board space? Our broad portfolio of low-power analog products allows you to develop cost-effective solutions. As one of the first companies to apply Non-volatile Memory (NVM) technology to the development process for analog products, we have the experience to deliver analog solutions with exceptional electrical characteristics. Explore our array of power management, linear, mixed signal, thermal management and interface products that can support your design’s specific requirements.

Digital- to- Analog Converter (DAC)Module

Quick Links


Linear Comparators and Amplifiers


Comparators

Available in a variety of speed ranges, output types and small packaging options and offering on-chip bandgap references to minimize size and complexity, our scalable and flexible comparator solutions can adapt to meet your changing design requirements.

Instrumentation Amplifiers

Our Instrumentation Amplifiers (INAs) include internal matched feedback and are ideal for data acquisition applications. Their ability to accurately extract a small signal in the presence of a large common mode makes these INAs ideal for sensor amplification. Some devices include Electromagnetic Interference (EMI) filtering for excellent performance in the most demanding environments.

Operational Amplifiers

Our portfolio of operational amplifiers addresses virtually any automotive design requirement. From cost-effective general-purpose amplifiers to precision amplifiers that minimize errors occurring in harsh automotive environments, our op amps reduce your development risk and improve system performance throughout years of operation.

Parametric Charts


Mixed Signal


Parametric Charts


Automotive Motor Drivers


Multi-Channel Half-Bridge Drivers

Multi-channel half bridges are a versatile and efficient way to switch high-current loads. Our range of multi-channel half bridges offers a wide choice of features and performance, making them ideal for a wide range of applications.

Stepper and Brushed DC Motor Drivers

Stepper and brushed DC motor drivers are essential for controlling the speed, direction, and torque of stepper and brushed DC motors. Our range of drivers offers a wide choice of features and performance, making them ideal for a wide range of applications.

Three-Phase Motor Drivers

Three-phase motor drivers are essential for controlling the speed, direction, and torque of three-phase motors. Our range of drivers offers a wide choice of features and performance, making them ideal for a wide range of industrial applications.

Parametric Charts


Automotive Power Management


Parametric Charts


Automotive Temperature Sensors


Analog Output Temperature Sensors and Temperature Switches

Create cost-effective thermal monitoring solutions with our flexible portfolio of AEC-Q100 qualified analog output temperature sensors and temperature switches. These devices are available in very small form factor package options making them a perfect fit for even space-constrained automotive systems.

Local (Single-Channel) Digital Temperature Sensors

Our automotive-grade digital output temperature sensors offer a complete, fully factory-calibrated, real-time temperature monitoring solution with available ±0.5°C temperature accuracy over a wide operating temperature range of −40°C to +125°C. These devices output digitized temperature data via a standard I²C-compatible serial interface.

Parametric Charts


Automotive Ecosystem